(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tool Set, Insulated Tweezers E60814

Hand Tool Set, Insulated Tweezers E60814

You can add up to 6 items to the comparison list.

Loading...

Specifications of E60814

  • Applicable Standard
    European Standard EN60900
  • Total Length(mm)
    142
  • Style
    Straight
  • JAN Code
    4545301067865
  • Specifications
    Material of the metal part: Chrome-vanadium steel
Part Number
E60814
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,315.10

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Applicable Standard
    European Standard EN60900
  • Total Length(mm)
    142
  • Style
    Straight
  • JAN Code
    4545301067865
  • Specifications
    Material of the metal part: Chrome-vanadium steel

Product Description

The grip is manufactured in accordance with the EN60900 standard.

Specifications of E60814

  • Applicable Standard
    European Standard EN60900
  • Total Length(mm)
    142
  • Style
    Straight
  • JAN Code
    4545301067865
  • Specifications
    Material of the metal part: Chrome-vanadium steel
Part Number
E60814
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,315.10

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1