1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Nozzle (CO₂/MAG), For 180A/200A, Small Diameter Type【5 Pieces Per Package】

PYS NOZZLES

Electric Welding Machine, Nozzle (CO₂/MAG), For 180A/200A, Small Diameter Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,742.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It can be directly connected to the torch body with built-in insulator nozzle
[Applications]
Parts for welding

 
Part Number
TGN01208
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,742.38

PYS NOZZLES 1 Pack(s)

5 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Details Model Small Bore Type Current For 180 A / For 200 A
A Minor Diameter(mm) 13 B Major Diameter(mm) 19 L Length(mm) 75
Remark - Main Applicable Torches(□ Support 4-inch and 3-inch Torches / ■ Support 4-inch and 1-inch) YT-18CS(B.C.D)□ YT-18DS(B)□ YT-18ES■ YT-20CS(B)□ YT-20DS(B)□ YT-20ES■ Use For CO2/MAG

Please check the type/dimensions/specifications of the part TGN01208 in the Electric Welding Machine, Nozzle (CO₂/MAG), For 180A/200A, Small Diameter Type series.