Manual Sprayer

Brand :
AS ONE
Caution
Product Description
Adopt grip with lever cock and plunger pump.
[Materials]
· Tank/ABS resin, Nozzle/Stainless Steel, Hose/synthetic rubber
[Specifications]
· Size: 123 x 270 x 360mm
· Weight: 1.2kg
· Capacity (L): 5