(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Wipe Check

Wipe Check

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1918-01

  • Product Type
    Microorganism test-related supply
  • Size(mm)
    φ21X87
  • Manufacturer Product Name
    Wipe Check TE-302
  • Manufacturer Model Number
    TE-302
  • Features
    It can be used to wipe off and collect specimens for microbial examination. It is well sealed to prevent liquid leakage. It uses polyester swabs with excellent collection rate of bacteria, etc.
  • Specification details
    With Phosphate Buffered Saline (10 ml), Gamma Sterilized
  • Main Body and Cap Material
    PP (Polypropylene)
  • Cotton swab material
    Polyester
  • Amount Of Content
    1 case (10 pcs x 20 boxes)
Part Number
1-1918-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,955.00

MICROORGANISM TESTING SUPPLIES 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1 case (10 pcs x 20 boxes)

Basic Specifications

  • Product Type
    Microorganism test-related supply
  • Size(mm)
    φ21X87
  • Manufacturer Product Name
    Wipe Check TE-302
  • Manufacturer Model Number
    TE-302
  • Features
    It can be used to wipe off and collect specimens for microbial examination. It is well sealed to prevent liquid leakage. It uses polyester swabs with excellent collection rate of bacteria, etc.
  • Specification details
    With Phosphate Buffered Saline (10 ml), Gamma Sterilized
  • Main Body and Cap Material
    PP (Polypropylene)
  • Cotton swab material
    Polyester
  • Amount Of Content
    1 case (10 pcs x 20 boxes)

Product Description

The sample is wiped off, collected, and used for microbiological testing. Good airtightness eliminates concerns about liquid leakage. We use cotton swabs made of polyester, which have a good collection rate of bacteria, etc.

Specifications of 1-1918-01

  • Product Type
    Microorganism test-related supply
  • Size(mm)
    φ21X87
  • Manufacturer Product Name
    Wipe Check TE-302
  • Manufacturer Model Number
    TE-302
  • Features
    It can be used to wipe off and collect specimens for microbial examination. It is well sealed to prevent liquid leakage. It uses polyester swabs with excellent collection rate of bacteria, etc.
  • Specification details
    With Phosphate Buffered Saline (10 ml), Gamma Sterilized
  • Main Body and Cap Material
    PP (Polypropylene)
  • Cotton swab material
    Polyester
  • Amount Of Content
    1 case (10 pcs x 20 boxes)
Part Number
1-1918-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,955.00

MICROORGANISM TESTING SUPPLIES 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1 case (10 pcs x 20 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1