(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-7819-01 |
2-7819-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight (g) |
Number of syringes mounted (piece) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54,540.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 235X95X85 | Micro Syringe Pump MSPE-1 | MSPE-1 | 4580110237900 | 900 | 1 | 1 pc. | ||
฿ 58,247.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 235X116X85 | Micro Syringe Pump MSPE-3 | MSPE-3 | 4580110237917 | 975 | 3 | 1 pc. |
Easy to operate, inexpensive microcylinder pump.
Part Number |
---|
2-7819-01 |
2-7819-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight (g) |
Number of syringes mounted (piece) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54,540.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 235X95X85 | Micro Syringe Pump MSPE-1 | MSPE-1 | 4580110237900 | 900 | 1 | 1 pc. | ||
฿ 58,247.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 235X116X85 | Micro Syringe Pump MSPE-3 | MSPE-3 | 4580110237917 | 975 | 3 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?