(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Syringe Pump Economy

Syringe Pump Economy

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7820-01

  • Product Type
    Syringe pump
  • Autoclave
    Not Applicable
  • Size(mm)
    235X105X95
  • Compatible Syringe Capacity
    10~50ml
  • Manufacturer Product Name
    Syringe Pump Economy SPE-1
  • Manufacturer Model Number
    SPE-1
  • JAN Code
    4580110237924
  • Features
    Flow rate can be set easily by setting the dial. A conversion software for the flow rate setting scale table is included.
  • Footnotes
    No syringe is included. Full-amount discharge may not be possible depending on the syringe shape.
  • Specification details
    Injection operation provided with pause function
  • Accessory
    Software for flow rate setting
  • Outer material
    Acrylic Modified High-Impact PVC (Polyvinyl Chloride Resin)
  • Power Supply
    AC100V 50/60Hz
  • Weight(g)
    970
  • Motor to use
    Small stepper motor
  • Flow Rate(ml/h)
    0.07~240
  • Flow rate setting
    Dial Setting: 16-Step
  • Feed speed range(mm/min)
    0.006~6
  • Internal Capacity
    1 pc.
Part Number
2-7820-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 60,893.00

฿ 48,714.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Syringe pump
  • Autoclave
    Not Applicable
  • Size(mm)
    235X105X95
  • Compatible Syringe Capacity
    10~50ml
  • Manufacturer Product Name
    Syringe Pump Economy SPE-1
  • Manufacturer Model Number
    SPE-1
  • JAN Code
    4580110237924
  • Features
    Flow rate can be set easily by setting the dial. A conversion software for the flow rate setting scale table is included.
  • Footnotes
    No syringe is included. Full-amount discharge may not be possible depending on the syringe shape.
  • Specification details
    Injection operation provided with pause function
  • Accessory
    Software for flow rate setting
  • Outer material
    Acrylic Modified High-Impact PVC (Polyvinyl Chloride Resin)
  • Power Supply
    AC100V 50/60Hz
  • Weight(g)
    970
  • Motor to use
    Small stepper motor
  • Flow Rate(ml/h)
    0.07~240
  • Flow rate setting
    Dial Setting: 16-Step
  • Feed speed range(mm/min)
    0.006~6
  • Internal Capacity
    1 pc.

Product Description

[Features]
・ Flow rate setting is an easy operation just by setting with the dial
・ It includes the conversion software for "Flow rate setting scale table"
・ Easy operation and low price type

Specifications of 2-7820-01

  • Product Type
    Syringe pump
  • Autoclave
    Not Applicable
  • Size(mm)
    235X105X95
  • Compatible Syringe Capacity
    10~50ml
  • Manufacturer Product Name
    Syringe Pump Economy SPE-1
  • Manufacturer Model Number
    SPE-1
  • JAN Code
    4580110237924
  • Features
    Flow rate can be set easily by setting the dial. A conversion software for the flow rate setting scale table is included.
  • Footnotes
    No syringe is included. Full-amount discharge may not be possible depending on the syringe shape.
  • Specification details
    Injection operation provided with pause function
  • Accessory
    Software for flow rate setting
  • Outer material
    Acrylic Modified High-Impact PVC (Polyvinyl Chloride Resin)
  • Power Supply
    AC100V 50/60Hz
  • Weight(g)
    970
  • Motor to use
    Small stepper motor
  • Flow Rate(ml/h)
    0.07~240
  • Flow rate setting
    Dial Setting: 16-Step
  • Feed speed range(mm/min)
    0.006~6
  • Internal Capacity
    1 pc.
Part Number
2-7820-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 60,893.00

฿ 48,714.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1