(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Repeating Dispenser

Repeating Dispenser

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-438-12

  • Product Type
    Micro Gastight Syringe
  • Autoclave
    Not Applicable
  • Compatible Syringe Capacity
    25μl~2.5ml
  • Manufacturer Product Name
    Dispenser PB600-1
  • Manufacturer Model Number
    PB-600-1
  • Features
    1-push button operation enables continuous ejection of 1/50th of the syringe capacity. The ejection volume can be adjusted by interchanging syringes.
  • Footnotes
    No syringe is included.
  • Internal Capacity
    1 pc.
Part Number
2-438-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 10,128.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Micro Gastight Syringe
  • Autoclave
    Not Applicable
  • Compatible Syringe Capacity
    25μl~2.5ml
  • Manufacturer Product Name
    Dispenser PB600-1
  • Manufacturer Model Number
    PB-600-1
  • Features
    1-push button operation enables continuous ejection of 1/50th of the syringe capacity. The ejection volume can be adjusted by interchanging syringes.
  • Footnotes
    No syringe is included.
  • Internal Capacity
    1 pc.

Product Description

Can continuously dispense by 1/50 of the syringe capacity with a single push button operation. The dispensing amount can be changed by exchanging the syringe.

Specifications of 2-438-12

  • Product Type
    Micro Gastight Syringe
  • Autoclave
    Not Applicable
  • Compatible Syringe Capacity
    25μl~2.5ml
  • Manufacturer Product Name
    Dispenser PB600-1
  • Manufacturer Model Number
    PB-600-1
  • Features
    1-push button operation enables continuous ejection of 1/50th of the syringe capacity. The ejection volume can be adjusted by interchanging syringes.
  • Footnotes
    No syringe is included.
  • Internal Capacity
    1 pc.
Part Number
2-438-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 10,128.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1