(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-2097-01 |
2-2097-02 |
2-2097-03 |
2-2097-04 |
2-2097-05 |
2-2097-06 |
2-2097-07 |
2-2097-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Scale unit | Specifications | Overall Length (mm) |
O.D./ I.D. (mm) |
Manufacturer Product Name | Manufacturer Model Number | Features | Needle tip type | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Acute angled needle | 50 (Needle) | 0.52/0.18 | Compatible Needle for Micro Syringe XX-MSA | XX-MSA | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Tapered needle | 50 (Needle) | 0.52/0.49×0.18 | Compatible Needle for Micro Syringe XX-MSB | XX-MSB | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | n | Acute angled needle | 30 (Needles) | 0.52/0.18 | Compatible Needle for Micro Syringe XX-MSC | XX-MSC | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Obtuse angle needle | 30 (Needles) | 0.52/0.18 | Compatible Needle for Micro Syringe XX-MSD | XX-MSD | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,863.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Horizontal hole needle | 50 (Needle) | 0.52/0.18 | Compatible Needle for Micro Syringe XX-MSE | XX-MSE | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Acute angled needle | 50 (Needle) | 0.52/0.13 | Compatible Needle for Micro Syringe XX-MSF | XX-MSF | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,863.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | GAN Gas Analysis Needle | 30 (Needles) | 0.56/0.30 | Compatible Needle for Micro Syringe XX-MS61 | XX-MS61 | Since it is a screw type, attachment and removal is easy. | Blade tip bent point: Gauge size No. 24 | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | For Luer Lock Gas | 50 (Needle) | 0.56/0.30 | Compatible Needle for Micro Syringe XX-MSL | XX-MSL | Since it is a screw type, attachment and removal is easy. | Blade tip bent point: Gauge size No. 24 | 1 Pack (5 pcs) |
Since it is a screw type, attachment and removal is easy. The lancet cut type causes little damage to the septum, enabling smooth perforation.
Part Number |
---|
2-2097-01 |
2-2097-02 |
2-2097-03 |
2-2097-04 |
2-2097-05 |
2-2097-06 |
2-2097-07 |
2-2097-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Scale unit | Specifications | Overall Length (mm) |
O.D./ I.D. (mm) |
Manufacturer Product Name | Manufacturer Model Number | Features | Needle tip type | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Acute angled needle | 50 (Needle) | 0.52/0.18 | Compatible Needle for Micro Syringe XX-MSA | XX-MSA | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Tapered needle | 50 (Needle) | 0.52/0.49×0.18 | Compatible Needle for Micro Syringe XX-MSB | XX-MSB | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | n | Acute angled needle | 30 (Needles) | 0.52/0.18 | Compatible Needle for Micro Syringe XX-MSC | XX-MSC | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Obtuse angle needle | 30 (Needles) | 0.52/0.18 | Compatible Needle for Micro Syringe XX-MSD | XX-MSD | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,863.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Horizontal hole needle | 50 (Needle) | 0.52/0.18 | Compatible Needle for Micro Syringe XX-MSE | XX-MSE | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | Acute angled needle | 50 (Needle) | 0.52/0.13 | Compatible Needle for Micro Syringe XX-MSF | XX-MSF | Since it is a screw type, attachment and removal is easy. The Lancet cut type causes little damage to the septum, enabling smooth perforation. | Lancet Cut | 1 Pack (5 pcs) | ||
฿ 2,863.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | GAN Gas Analysis Needle | 30 (Needles) | 0.56/0.30 | Compatible Needle for Micro Syringe XX-MS61 | XX-MS61 | Since it is a screw type, attachment and removal is easy. | Blade tip bent point: Gauge size No. 24 | 1 Pack (5 pcs) | ||
฿ 2,273.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | For Luer Lock Gas | 50 (Needle) | 0.56/0.30 | Compatible Needle for Micro Syringe XX-MSL | XX-MSL | Since it is a screw type, attachment and removal is easy. | Blade tip bent point: Gauge size No. 24 | 1 Pack (5 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?