(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

EM Meister Hematocrit Capillary

EM Meister Hematocrit Capillary

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-454-22

  • Product Type
    Dispenser (handset type)
  • Autoclave
    Not Applicable
  • Product Name
    Sealing wax plate
  • Specifications
    For capillary tubes 24 pcs
  • Manufacturer Product Name
    Hematocrit​ Sealing Wax Plate
  • Features
    It is standardized to an overall length of 75 mm, so it can be used for most centrifuges. The wall thickness is 0.2 mm and has sufficient strength. It is very easy to distinguish using the color code where plain is blue and heparin treatment is red. As there are 100 pieces in one vial, it can support the use of small amounts.
  • Material
    Borosilicate Glass
  • Internal Capacity
    1 Box (3 Sheets)
Part Number
2-454-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 727.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

3 Pieces Per Package

19 Day(s) 1 Box (3 Sheets)

Basic Specifications

  • Product Type
    Dispenser (handset type)
  • Autoclave
    Not Applicable
  • Product Name
    Sealing wax plate
  • Specifications
    For capillary tubes 24 pcs
  • Manufacturer Product Name
    Hematocrit​ Sealing Wax Plate
  • Features
    It is standardized to an overall length of 75 mm, so it can be used for most centrifuges. The wall thickness is 0.2 mm and has sufficient strength. It is very easy to distinguish using the color code where plain is blue and heparin treatment is red. As there are 100 pieces in one vial, it can support the use of small amounts.
  • Material
    Borosilicate Glass
  • Internal Capacity
    1 Box (3 Sheets)

Product Description

Since a total length of 75 mm is provided as standard, it can be used for almost all centrifuges. Its 0.2 mm thickness provides considerable strength. It is very easy to distinguish using the color code where plain is blue and heparin treatment is red. Also useful for small amounts, as 1 vial holds 100 pieces.

Specifications of 2-454-22

  • Product Type
    Dispenser (handset type)
  • Autoclave
    Not Applicable
  • Product Name
    Sealing wax plate
  • Specifications
    For capillary tubes 24 pcs
  • Manufacturer Product Name
    Hematocrit​ Sealing Wax Plate
  • Features
    It is standardized to an overall length of 75 mm, so it can be used for most centrifuges. The wall thickness is 0.2 mm and has sufficient strength. It is very easy to distinguish using the color code where plain is blue and heparin treatment is red. As there are 100 pieces in one vial, it can support the use of small amounts.
  • Material
    Borosilicate Glass
  • Internal Capacity
    1 Box (3 Sheets)
Part Number
2-454-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 727.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

3 Pieces Per Package

19 Day(s) 1 Box (3 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1