(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finger Dispenser

Finger Dispenser

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-383-03

  • Product Type
    Dispenser (handset type)
  • Capacity
    5mL
  • Autoclave
    Not Applicable
  • Scale unit
    0.02mL
  • Accuracy(%)
    ±1
  • Dispensing capacity
    1~5(ml)
  • Manufacturer Product Name
    Finger Dispenser 5.0 ml
  • Features
    Digital display ensures precise dispensing. Equipped with liquid measure set lock mechanism that enables more reliable operation.
  • Chip Material
    PP (Polypropylene)
  • Main Body Material
    PP (Polypropylene)
  • Syringe material
    Hard Glass
  • Suction Part Material
    fluoropolymer (PTFE)
  • Tygon Tube(mm)
    With 500
  • Internal Capacity
    1 pc.
Part Number
2-383-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Scale unit Dispensing capacity Manufacturer Product Name Internal Capacity

฿ 20,568.00

฿ 16,454.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 5mL 0.02mL 1~5(ml) Finger Dispenser 5.0 ml 1 pc.

Basic Specifications

  • Product Type
    Dispenser (handset type)
  • Autoclave
    Not Applicable
  • Accuracy(%)
    ±1
  • Features
    Digital display ensures precise dispensing. Equipped with liquid measure set lock mechanism that enables more reliable operation.
  • Chip Material
    PP (Polypropylene)
  • Main Body Material
    PP (Polypropylene)
  • Syringe material
    Hard Glass
  • Suction Part Material
    fluoropolymer (PTFE)
  • Tygon Tube(mm)
    With 500
  • Internal Capacity
    1 pc.

Product Description

Digital display ensures precise dispensing. Equipped with liquid measure set lock mechanism that enables more reliable operation.

Specifications of 2-383-03

  • Product Type
    Dispenser (handset type)
  • Capacity
    5mL
  • Autoclave
    Not Applicable
  • Scale unit
    0.02mL
  • Accuracy(%)
    ±1
  • Dispensing capacity
    1~5(ml)
  • Manufacturer Product Name
    Finger Dispenser 5.0 ml
  • Features
    Digital display ensures precise dispensing. Equipped with liquid measure set lock mechanism that enables more reliable operation.
  • Chip Material
    PP (Polypropylene)
  • Main Body Material
    PP (Polypropylene)
  • Syringe material
    Hard Glass
  • Suction Part Material
    fluoropolymer (PTFE)
  • Tygon Tube(mm)
    With 500
  • Internal Capacity
    1 pc.
Part Number
2-383-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Scale unit Dispensing capacity Manufacturer Product Name Internal Capacity

฿ 20,568.00

฿ 16,454.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 5mL 0.02mL 1~5(ml) Finger Dispenser 5.0 ml 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1