Electronic Pipette

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Suction and discharge speed can be double adjusted with speed setting dial and manual operation button.
    - Aqueous sample of 50 ml can be sucked approx. 6 seconds (at the time of max. high-speed setup).
    - Filter for prevention from overflow of sample provided.
    - Pipette with 1µl~100 ml, made of glass or plastic, and attachable to adapter can be used.
    [Specifications]
    - Battery: approx. 7-hour continuous use is available (at the time of full charge)
    - Weight: approx. 200 g
    - Accessory: AC/DC Adaptor

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Electronic Pipette | AS ONE | MISUMI Thailand