(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EM Pipetus R Classic

EM Pipetus R Classic

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-5714-21

  • Product Type
    Dispenser (handset type)
  • Autoclave
    Not Applicable
  • Details Type
    Classic Type
  • Specifications
    Rechargeable
  • Manufacturer Product Name
    EM Pipetus Classic 9908000
  • Manufacturer Model Number
    9908000
  • Features
    Designed to fit the palm, it lessens the burden of working with long pipettes. It allows for high precision pipetting. With a color LED display, the settings can be checked at a glance.
  • Accessory
    Charging adapter
  • Material
    Main Body Case Material: Polyamide (PA6)
  • Power Supply
    Nickel metal hydride secondary battery
  • Weight(g)
    240
  • Compatible Pipette Capacity(ml)
    0.1 to 100 (100 ml is a whole pipette)
  • Suction Speed
    2 Stage Switching (MAX/MIN)
  • Discharging rate
    2 Stage Switching (Forced/Natural Ejection)
  • Charging adapter voltage
    AC100V
  • Membrane Filter
    0.2μm(PTFE)
  • Internal Capacity
    1 pc.
Part Number
2-5714-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 28,640.00

฿ 22,912.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Dispenser (handset type)
  • Autoclave
    Not Applicable
  • Details Type
    Classic Type
  • Specifications
    Rechargeable
  • Manufacturer Product Name
    EM Pipetus Classic 9908000
  • Manufacturer Model Number
    9908000
  • Features
    Designed to fit the palm, it lessens the burden of working with long pipettes. It allows for high precision pipetting. With a color LED display, the settings can be checked at a glance.
  • Accessory
    Charging adapter
  • Material
    Main Body Case Material: Polyamide (PA6)
  • Power Supply
    Nickel metal hydride secondary battery
  • Weight(g)
    240
  • Compatible Pipette Capacity(ml)
    0.1 to 100 (100 ml is a whole pipette)
  • Suction Speed
    2 Stage Switching (MAX/MIN)
  • Discharging rate
    2 Stage Switching (Forced/Natural Ejection)
  • Charging adapter voltage
    AC100V
  • Membrane Filter
    0.2μm(PTFE)
  • Internal Capacity
    1 pc.

Specifications of 2-5714-21

  • Product Type
    Dispenser (handset type)
  • Autoclave
    Not Applicable
  • Details Type
    Classic Type
  • Specifications
    Rechargeable
  • Manufacturer Product Name
    EM Pipetus Classic 9908000
  • Manufacturer Model Number
    9908000
  • Features
    Designed to fit the palm, it lessens the burden of working with long pipettes. It allows for high precision pipetting. With a color LED display, the settings can be checked at a glance.
  • Accessory
    Charging adapter
  • Material
    Main Body Case Material: Polyamide (PA6)
  • Power Supply
    Nickel metal hydride secondary battery
  • Weight(g)
    240
  • Compatible Pipette Capacity(ml)
    0.1 to 100 (100 ml is a whole pipette)
  • Suction Speed
    2 Stage Switching (MAX/MIN)
  • Discharging rate
    2 Stage Switching (Forced/Natural Ejection)
  • Charging adapter voltage
    AC100V
  • Membrane Filter
    0.2μm(PTFE)
  • Internal Capacity
    1 pc.
Part Number
2-5714-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 28,640.00

฿ 22,912.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1