(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto Burette Brown Bottle 1 mL–25 mL

Auto Burette Brown Bottle 1 mL–25 mL

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-5639-03

  • Product Type
    Dispenser (bottle type)
  • Capacity
    10mL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Details Type
    Brown bottle included
  • Color
    Brown
  • Manufacturer Product Name
    Auto Burette (with brown vial/brown) 10B
  • Manufacturer Model Number
    10B
  • Footnotes
    The burette main body is white and brown.
  • Liquid contact parts material
    Pyrex Glass / Ceramics / PTFE (Ethylene Tetrafluoride)
  • Nozzle Connecting Tube Material
    Silicon
  • Bottle capacity(ml)
    1000
  • Internal Capacity
    1 pc.
Part Number
2-5639-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 23,775.00

฿ 19,020.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Dispenser (bottle type)
  • Capacity
    10mL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Details Type
    Brown bottle included
  • Color
    Brown
  • Manufacturer Product Name
    Auto Burette (with brown vial/brown) 10B
  • Manufacturer Model Number
    10B
  • Footnotes
    The burette main body is white and brown.
  • Liquid contact parts material
    Pyrex Glass / Ceramics / PTFE (Ethylene Tetrafluoride)
  • Nozzle Connecting Tube Material
    Silicon
  • Bottle capacity(ml)
    1000
  • Internal Capacity
    1 pc.

Product Description

[Specifications]
·Brown bottle included
·Wetted Parts Material: Pyrex glass, ceramic, PTFE (Tetrafluoroethylene)
·Nozzle connecting tube material: silicone

Specifications of 2-5639-03

  • Product Type
    Dispenser (bottle type)
  • Capacity
    10mL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Details Type
    Brown bottle included
  • Color
    Brown
  • Manufacturer Product Name
    Auto Burette (with brown vial/brown) 10B
  • Manufacturer Model Number
    10B
  • Footnotes
    The burette main body is white and brown.
  • Liquid contact parts material
    Pyrex Glass / Ceramics / PTFE (Ethylene Tetrafluoride)
  • Nozzle Connecting Tube Material
    Silicon
  • Bottle capacity(ml)
    1000
  • Internal Capacity
    1 pc.
Part Number
2-5639-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 23,775.00

฿ 19,020.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1