(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5326-01 |
1-5326-02 |
1-5326-03 |
1-5326-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Specifications | Minimum Variable Content (μl) |
Dispensing capacity | Manufacturer Product Name | Manufacturer Model Number | Features | Footnotes | Accessory | Main Body Material | Suction Tube/Barrel Plate Material | Discharge Valve Material | Suction Valve Material | Valve Ball Material | Cannula Material | Barrel Material | Plunger Material | Valve Spring Material | Standard mounting bore diameter (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,807.00 ฿ 17,445.60 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | - | 50 | 250~2000(μl) | Dispenser 520.002 | 520.002 | Bottle top type dispenser for direct attachment to the screw mouth of a chemical bottle. Easily used with digital display type capacity settings. The nozzle portion rotates 360° horizontally. | Bottle is not included. | GLP-28/40/45 mm (bottle adapter) | ETFE (Fluororesin) | PTFE (Fluororesin) | Ceramic | Ceramic | Pyrex | PTFE/ETFE (Fluororesin) | Borosilicate Glass | PFA Coated Glass | Platinum Iridium Alloy | GL-32 | 1 pc. | ||
฿ 21,807.00 ฿ 17,445.60 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | - | 100 | 1000~5000(μl) | Dispenser 520.005 | 520.005 | Bottle top type dispenser for direct attachment to the screw mouth of a chemical bottle. Easily used with digital display type capacity settings. The nozzle portion rotates 360° horizontally. | Bottle is not included. | GLP-28/40/45 mm (bottle adapter) | ETFE (Fluororesin) | PTFE (Fluororesin) | Ceramic | Ceramic | Pyrex | PTFE/ETFE (Fluororesin) | Borosilicate Glass | PFA Coated Glass | Platinum Iridium Alloy | GL-32 | 1 pc. | ||
฿ 21,807.00 ฿ 17,445.60 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | - | 250 | 1000~10000(μl) | Dispenser 520.010 | 520.010 | Bottle top type dispenser for direct attachment to the screw mouth of a chemical bottle. Easily used with digital display type capacity settings. The nozzle portion rotates 360° horizontally. | Bottle is not included. | GLP-28/40/45 mm (bottle adapter) | ETFE (Fluororesin) | PTFE (Fluororesin) | Ceramic | Ceramic | Pyrex | PTFE/ETFE (Fluororesin) | Borosilicate Glass | PFA Coated Glass | Platinum Iridium Alloy | GL-32 | 1 pc. | ||
฿ 5,125.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | Option | Extended Tube | - | - | Extended Tube 1.524 | 1.524 | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pc. |
Bottle top type dispenser for direct attachment to the screw mouth of a chemical bottle. Easily used with digital display type capacity settings. The nozzle portion rotates 360° horizontally.
Part Number |
---|
1-5326-01 |
1-5326-02 |
1-5326-03 |
1-5326-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Specifications | Minimum Variable Content (μl) |
Dispensing capacity | Manufacturer Product Name | Manufacturer Model Number | Features | Footnotes | Accessory | Main Body Material | Suction Tube/Barrel Plate Material | Discharge Valve Material | Suction Valve Material | Valve Ball Material | Cannula Material | Barrel Material | Plunger Material | Valve Spring Material | Standard mounting bore diameter (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,807.00 ฿ 17,445.60 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | - | 50 | 250~2000(μl) | Dispenser 520.002 | 520.002 | Bottle top type dispenser for direct attachment to the screw mouth of a chemical bottle. Easily used with digital display type capacity settings. The nozzle portion rotates 360° horizontally. | Bottle is not included. | GLP-28/40/45 mm (bottle adapter) | ETFE (Fluororesin) | PTFE (Fluororesin) | Ceramic | Ceramic | Pyrex | PTFE/ETFE (Fluororesin) | Borosilicate Glass | PFA Coated Glass | Platinum Iridium Alloy | GL-32 | 1 pc. | ||
฿ 21,807.00 ฿ 17,445.60 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | - | 100 | 1000~5000(μl) | Dispenser 520.005 | 520.005 | Bottle top type dispenser for direct attachment to the screw mouth of a chemical bottle. Easily used with digital display type capacity settings. The nozzle portion rotates 360° horizontally. | Bottle is not included. | GLP-28/40/45 mm (bottle adapter) | ETFE (Fluororesin) | PTFE (Fluororesin) | Ceramic | Ceramic | Pyrex | PTFE/ETFE (Fluororesin) | Borosilicate Glass | PFA Coated Glass | Platinum Iridium Alloy | GL-32 | 1 pc. | ||
฿ 21,807.00 ฿ 17,445.60 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | - | - | 250 | 1000~10000(μl) | Dispenser 520.010 | 520.010 | Bottle top type dispenser for direct attachment to the screw mouth of a chemical bottle. Easily used with digital display type capacity settings. The nozzle portion rotates 360° horizontally. | Bottle is not included. | GLP-28/40/45 mm (bottle adapter) | ETFE (Fluororesin) | PTFE (Fluororesin) | Ceramic | Ceramic | Pyrex | PTFE/ETFE (Fluororesin) | Borosilicate Glass | PFA Coated Glass | Platinum Iridium Alloy | GL-32 | 1 pc. | ||
฿ 5,125.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | Option | Extended Tube | - | - | Extended Tube 1.524 | 1.524 | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?