(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottle Top Dispenser 0.25–1000 mL

Bottle Top Dispenser 0.25–1000 mL

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6232-07

  • Product Type
    Dispenser (bottle type)
  • Capacity
    1.00~10.00mL
  • Autoclave
    Applicable
  • Scale unit
    0.2mL
  • Details Type
    Genius
  • Accuracy(%)
    0.5
  • Manufacturer Product Name
    Bottle Top Dispenser 1607525
  • Manufacturer Model Number
    1607525
  • Features
    Bypass function is standard equipment, and the high-value reagent is restored to the bottle when defoaming. At time of storage, a tiny amount of reagent within the tip tube remains in the bottle. The titration direction (nozzle direction) can be freely moved 360°. Can be directly mounted on each type reagent bottle. Autoclave sterilization is possible (121°C, 2 bar, 20 minutes). Has excellent chemical resistance, and burettes of hydrogen fluoride, etc., are possible.
  • Footnotes
    The standard mounting bore diameter is the size for mounting on the main unit of dispensing burette. No bottle is included.
  • Specification details
    Adapter (Bottle Diameter mm): 28, 32, 40/28
  • Accessory
    Adapter
  • Discharge Tube, Suction Hose Material
    fluoropolymer
  • Material of cylinder
    Glass
  • Coefficient of variation(%)
    ≦0.1
  • Standard mounting bore diameter(mm)
    45
  • Internal Capacity
    1 Set (Main Unit, Adapter)
Part Number
1-6232-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 68,857.00

฿ 51,642.75

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Adapter)

Basic Specifications

  • Product Type
    Dispenser (bottle type)
  • Capacity
    1.00~10.00mL
  • Autoclave
    Applicable
  • Scale unit
    0.2mL
  • Details Type
    Genius
  • Accuracy(%)
    0.5
  • Manufacturer Product Name
    Bottle Top Dispenser 1607525
  • Manufacturer Model Number
    1607525
  • Features
    Bypass function is standard equipment, and the high-value reagent is restored to the bottle when defoaming. At time of storage, a tiny amount of reagent within the tip tube remains in the bottle. The titration direction (nozzle direction) can be freely moved 360°. Can be directly mounted on each type reagent bottle. Autoclave sterilization is possible (121°C, 2 bar, 20 minutes). Has excellent chemical resistance, and burettes of hydrogen fluoride, etc., are possible.
  • Footnotes
    The standard mounting bore diameter is the size for mounting on the main unit of dispensing burette. No bottle is included.
  • Specification details
    Adapter (Bottle Diameter mm): 28, 32, 40/28
  • Accessory
    Adapter
  • Discharge Tube, Suction Hose Material
    fluoropolymer
  • Material of cylinder
    Glass
  • Coefficient of variation(%)
    ≦0.1
  • Standard mounting bore diameter(mm)
    45
  • Internal Capacity
    1 Set (Main Unit, Adapter)

Product Description

Bypass function is standard equipment, and the high-value reagent is restored to the bottle when defoaming. Puts the small amount of reagent inside the tip tube back into a bottle when stored. The titration direction (nozzle direction) can be freely adjusted within 360°. Can be directly mounted to various types of reagent bottles. Autoclave sterilization possible (121°C / 2 bar / 20 minutes).

Specifications of 1-6232-07

  • Product Type
    Dispenser (bottle type)
  • Capacity
    1.00~10.00mL
  • Autoclave
    Applicable
  • Scale unit
    0.2mL
  • Details Type
    Genius
  • Accuracy(%)
    0.5
  • Manufacturer Product Name
    Bottle Top Dispenser 1607525
  • Manufacturer Model Number
    1607525
  • Features
    Bypass function is standard equipment, and the high-value reagent is restored to the bottle when defoaming. At time of storage, a tiny amount of reagent within the tip tube remains in the bottle. The titration direction (nozzle direction) can be freely moved 360°. Can be directly mounted on each type reagent bottle. Autoclave sterilization is possible (121°C, 2 bar, 20 minutes). Has excellent chemical resistance, and burettes of hydrogen fluoride, etc., are possible.
  • Footnotes
    The standard mounting bore diameter is the size for mounting on the main unit of dispensing burette. No bottle is included.
  • Specification details
    Adapter (Bottle Diameter mm): 28, 32, 40/28
  • Accessory
    Adapter
  • Discharge Tube, Suction Hose Material
    fluoropolymer
  • Material of cylinder
    Glass
  • Coefficient of variation(%)
    ≦0.1
  • Standard mounting bore diameter(mm)
    45
  • Internal Capacity
    1 Set (Main Unit, Adapter)
Part Number
1-6232-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 68,857.00

฿ 51,642.75

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Adapter)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1