(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Culture Medium Dispenser

Culture Medium Dispenser

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-3555-01

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Size(mm)
    130 x 190 x 140 (main body)
  • Manufacturer Product Name
    Culture Medium Dispenser MDS-100SA
  • Manufacturer Model Number
    MDS-100SA
  • Features
    Automatic dispenser useful for constant amount dispensation of liquid medium. A foot switch type and features excellent operability. Highly accurate dispensation is possible since a dedicate tube cartridge is used. Equipped with a dispensation correction function to correct the set flow rate and actual flow rate.
  • Footnotes
    For the demo machine, 2-3555-01 is provided.
  • Accessory
    Footswitch/Dedicated Tube Cartridge x 1/Silicone Tube (Inner Diameter φ7 mm x Outer Diameter φ10 mm x 2 m)/Dispensing Tip Nozzle/AC Adapter
  • Main Body Material
    Steel
  • Power Supply
    AC100~240V 50/60Hz
  • Weight(g)
    2500
  • Set Resolution(ml)
    0.1
  • Dispensation amount setting range(ml)
    0.2~100
  • Dispensation speed(ml/min)
    200
  • Dispensation precision
    ±3% or less (for water)
  • Tube connection nozzle outer diameter(mm)
    φ7
  • Internal Capacity
    1 pc.
Part Number
2-3555-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 65,460.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Size(mm)
    130 x 190 x 140 (main body)
  • Manufacturer Product Name
    Culture Medium Dispenser MDS-100SA
  • Manufacturer Model Number
    MDS-100SA
  • Features
    Automatic dispenser useful for constant amount dispensation of liquid medium. A foot switch type and features excellent operability. Highly accurate dispensation is possible since a dedicate tube cartridge is used. Equipped with a dispensation correction function to correct the set flow rate and actual flow rate.
  • Footnotes
    For the demo machine, 2-3555-01 is provided.
  • Accessory
    Footswitch/Dedicated Tube Cartridge x 1/Silicone Tube (Inner Diameter φ7 mm x Outer Diameter φ10 mm x 2 m)/Dispensing Tip Nozzle/AC Adapter
  • Main Body Material
    Steel
  • Power Supply
    AC100~240V 50/60Hz
  • Weight(g)
    2500
  • Set Resolution(ml)
    0.1
  • Dispensation amount setting range(ml)
    0.2~100
  • Dispensation speed(ml/min)
    200
  • Dispensation precision
    ±3% or less (for water)
  • Tube connection nozzle outer diameter(mm)
    φ7
  • Internal Capacity
    1 pc.

Product Description

Speedy burettes/pipettes/syringes that are useful for dispensing a fixed amount of liquid culture medium.
[Features]
· Type with a foot switch, giving it excellent operability.
· Uses a special tube cartridge, allowing for high precision dispensing.
· Includes a dispensed amount correction function for correcting the difference between the set flow rate and actual flow rate.

Specifications of 2-3555-01

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Size(mm)
    130 x 190 x 140 (main body)
  • Manufacturer Product Name
    Culture Medium Dispenser MDS-100SA
  • Manufacturer Model Number
    MDS-100SA
  • Features
    Automatic dispenser useful for constant amount dispensation of liquid medium. A foot switch type and features excellent operability. Highly accurate dispensation is possible since a dedicate tube cartridge is used. Equipped with a dispensation correction function to correct the set flow rate and actual flow rate.
  • Footnotes
    For the demo machine, 2-3555-01 is provided.
  • Accessory
    Footswitch/Dedicated Tube Cartridge x 1/Silicone Tube (Inner Diameter φ7 mm x Outer Diameter φ10 mm x 2 m)/Dispensing Tip Nozzle/AC Adapter
  • Main Body Material
    Steel
  • Power Supply
    AC100~240V 50/60Hz
  • Weight(g)
    2500
  • Set Resolution(ml)
    0.1
  • Dispensation amount setting range(ml)
    0.2~100
  • Dispensation speed(ml/min)
    200
  • Dispensation precision
    ±3% or less (for water)
  • Tube connection nozzle outer diameter(mm)
    φ7
  • Internal Capacity
    1 pc.
Part Number
2-3555-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 65,460.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Convenient Culture Media Dispenser With Ease-of-Operation, Precision, And Dispensing Correction Functionality

Culture media dispenser external appearance

Dispensing amount setting range: 0.2 to 100 mL
Configured resolution: 0.1 mL
Dispensing rate: 200 mL/min
Dispensing precision: within ±3% (for water)
Tube connection nozzle outer diameter: ø7 (diameter 7 mm)
Materials: main body / steel, dedicated tube cartridge H / silicone rubber
Power supply: 100 to 240 V AC 50/60 Hz
Main body size: 130 × 190 × 140 mm
Weight: approx. 2.5 kg
Autoclavable (only for dedicated tube cartridge H)

Culture Media Dispenser Model Number Chart

Part No.Model NumberNote / JAN Code
2-3555-01MDS-100SA4580110237665
1-5916-12Dedicated Tube Cartridge H4580110236255