(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Dispenser / Titrator

Automatic Dispenser / Titrator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-450-08

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Other
    Option
  • Accuracy(%)
    -
  • Size(mm)
    -
  • Specifications
    Replacement Bottle 2.5 L (Brown)
  • Manufacturer Product Name
    Bolt for EM Meister dispenser 2.5
  • Manufacturer Model Number
    Replacement Bottle 2.5 L (Brown)
  • Features
    -
  • Specification details
    -
  • Accessory
    -
  • Material
    -
  • Piston Material
    -
  • Weight(g)
    -
  • Range(ml)
    -
  • Resolution(μl)
    -
  • Internal Capacity
    1 pc.
Part Number
2-450-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Accuracy
(%)
Size
(mm)
Specifications Manufacturer Product Name Manufacturer Model Number Features Specification details Accessory Material Piston Material Weight
(g)
Range
(ml)
Resolution
(μl)
Internal Capacity

฿ 2,045.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) Option - - Replacement Bottle 2.5 L (Brown) Bolt for EM Meister dispenser 2.5 Replacement Bottle 2.5 L (Brown) - - - - - - - - 1 pc.

Basic Specifications

Product Description

Offers excellent accuracy and reproducibility. Because settings can be made according to chemicals, accurate dispensing and titration is possible. The wetted part can be dismantled simply, and cleaning/autoclaving is straightforward. PC's can be connected via USB.

Specifications of 2-450-08

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Other
    Option
  • Accuracy(%)
    -
  • Size(mm)
    -
  • Specifications
    Replacement Bottle 2.5 L (Brown)
  • Manufacturer Product Name
    Bolt for EM Meister dispenser 2.5
  • Manufacturer Model Number
    Replacement Bottle 2.5 L (Brown)
  • Features
    -
  • Specification details
    -
  • Accessory
    -
  • Material
    -
  • Piston Material
    -
  • Weight(g)
    -
  • Range(ml)
    -
  • Resolution(μl)
    -
  • Internal Capacity
    1 pc.
Part Number
2-450-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Accuracy
(%)
Size
(mm)
Specifications Manufacturer Product Name Manufacturer Model Number Features Specification details Accessory Material Piston Material Weight
(g)
Range
(ml)
Resolution
(μl)
Internal Capacity

฿ 2,045.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) Option - - Replacement Bottle 2.5 L (Brown) Bolt for EM Meister dispenser 2.5 Replacement Bottle 2.5 L (Brown) - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1