(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Tip with Filter

Clean Tip with Filter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8308-16

  • Product Type
    Pipette Tip
  • Capacity
    100~1000μL
  • Autoclave
    Not Applicable
  • Specifications
    With Rack
  • Manufacturer Product Name
    Premium 00-BMT2-FLERB
  • Manufacturer Model Number
    00-BMT2-FLERB
  • Features
    Prevents cross-contamination, carryover, pipette contamination, and suction in PCR (polymerase chain reaction), etc.
  • Specification details
    Electron beam sterilization performed
  • Filter Material
    PE (Polyester) or PP (Polypropylene)
  • Compatible Model
    NPP・NPX2・NPLO2・NLE-1000・NPV-L・NPF1000
  • Internal Capacity
    1 case (96 pcs x 10 racks)
Part Number
1-8308-16
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 6,777.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

10 Pieces Per Package

19 Day(s) 1 case (96 pcs x 10 racks)

Basic Specifications

  • Product Type
    Pipette Tip
  • Capacity
    100~1000μL
  • Autoclave
    Not Applicable
  • Specifications
    With Rack
  • Manufacturer Product Name
    Premium 00-BMT2-FLERB
  • Manufacturer Model Number
    00-BMT2-FLERB
  • Features
    Prevents cross-contamination, carryover, pipette contamination, and suction in PCR (polymerase chain reaction), etc.
  • Specification details
    Electron beam sterilization performed
  • Filter Material
    PE (Polyester) or PP (Polypropylene)
  • Compatible Model
    NPP・NPX2・NPLO2・NLE-1000・NPV-L・NPF1000
  • Internal Capacity
    1 case (96 pcs x 10 racks)

Product Description

Prevents cross-contamination, carryover, pipette contamination, and suction in PCR (polymerase chain reaction), etc.

Specifications of 1-8308-16

  • Product Type
    Pipette Tip
  • Capacity
    100~1000μL
  • Autoclave
    Not Applicable
  • Specifications
    With Rack
  • Manufacturer Product Name
    Premium 00-BMT2-FLERB
  • Manufacturer Model Number
    00-BMT2-FLERB
  • Features
    Prevents cross-contamination, carryover, pipette contamination, and suction in PCR (polymerase chain reaction), etc.
  • Specification details
    Electron beam sterilization performed
  • Filter Material
    PE (Polyester) or PP (Polypropylene)
  • Compatible Model
    NPP・NPX2・NPLO2・NLE-1000・NPV-L・NPF1000
  • Internal Capacity
    1 case (96 pcs x 10 racks)
Part Number
1-8308-16
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 6,777.00

DISPENSER/PIPET/SYRINGE 1 Pack(s)

10 Pieces Per Package

19 Day(s) 1 case (96 pcs x 10 racks)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1