(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Macro Pipette 0.2–50 ml

Macro Pipette 0.2–50 ml

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-651-01

  • Product Type
    Micropipette
  • Capacity
    1mL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Dispensing capacity
    0.2~1ml
  • Manufacturer Product Name
    Macro Pipette 1 ml
  • Features
    Capacity setting is easy.
  • Footnotes
    Main Body warranty period: 5 years (Registration is required after purchase)
  • Chip Material
    PP (Polypropylene)
  • Main Body Material
    PP (Polypropylene)
  • Shaft Material
    Stainless Steel
  • Material of O Ring
    Viton
  • Internal Capacity
    1 pc.
Part Number
2-651-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Scale unit Dispensing capacity Manufacturer Product Name Features Footnotes Main Body Material Internal Capacity

฿ 11,732.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1mL 0.1mL 0.2~1ml Macro Pipette 1 ml Capacity setting is easy. Main Body warranty period: 5 years (Registration is required after purchase) PP (Polypropylene) 1 pc.

Basic Specifications

  • Product Type
    Micropipette
  • Autoclave
    Not Applicable
  • Chip Material
    PP (Polypropylene)
  • Shaft Material
    Stainless Steel
  • Material of O Ring
    Viton
  • Internal Capacity
    1 pc.

Product Description

[Features]
·Capacity setting is easy.
·50 mL can be dispensed in 3 ways using the spacer method.
·1 mL, 2 m, 5 mL, and 10 mL are durable agent specifications.

Specifications of 2-651-01

  • Product Type
    Micropipette
  • Capacity
    1mL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1mL
  • Dispensing capacity
    0.2~1ml
  • Manufacturer Product Name
    Macro Pipette 1 ml
  • Features
    Capacity setting is easy.
  • Footnotes
    Main Body warranty period: 5 years (Registration is required after purchase)
  • Chip Material
    PP (Polypropylene)
  • Main Body Material
    PP (Polypropylene)
  • Shaft Material
    Stainless Steel
  • Material of O Ring
    Viton
  • Internal Capacity
    1 pc.
Part Number
2-651-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Scale unit Dispensing capacity Manufacturer Product Name Features Footnotes Main Body Material Internal Capacity

฿ 11,732.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1mL 0.1mL 0.2~1ml Macro Pipette 1 ml Capacity setting is easy. Main Body warranty period: 5 years (Registration is required after purchase) PP (Polypropylene) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1