(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micropipette Acura 825.0002–825.1000

Micropipette Acura 825.0002–825.1000

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,980.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9347-01 SALE
1-9347-02 SALE
1-9347-03 SALE
1-9347-04 SALE
1-9347-05 SALE
1-9347-06 SALE
1-9347-07 SALE
1-9347-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Accuracy
(%)
Minimum Variable Content
(μl)
Dispensing capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

฿ 14,878.00

฿ 11,902.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±6.0 (0.5 μl)/< ±2.0 (Max. Capacity) 0.002 0.1~2(μl) Micropipette 825.0002 825.0002 1 pc.

฿ 14,878.00

฿ 11,902.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 40 Day(s) < ±2.5 (1 μl)/< ±1.0 (Max. Capacity) 0.01 0.5~10(μl) Micropipette 825.0010 825.0010 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±2.5 (Min. Capacity)/< ±1.0 (Max. Capacity) 0.01 1~10(μl) Micropipette 825.0010Y 825.0010Y 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±2.5 (Min. Capacity)/< ±1.0 (Max. Capacity) 0.02 2~20(μl) Micropipette 825.0020 825.0020 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±1.5 (Min. Capacity)/< ±1.0 (Max. Capacity) 0.1 5~50(μl) Micropipette 825.0050 825.0050 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±1.5 (Min. Capacity)/< ±0.8 (Max. Capacity) 0.1 10~100(μl) Micropipette 825.0100 825.0100 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±1.5 (Min. Capacity)/< ±0.6 (Max. Capacity) 0.2 20~200(μl) Micropipette 825.0200 825.0200 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±1.5 (Min. Capacity)/< ±0.5 (Max. Capacity) 1 100~1000(μl) Micropipette 825.1000 825.1000 1 pc.

Basic Specifications

  • Product Type
    Micropipette
  • Autoclave
    Applicable
  • Details Type
    Acura
  • Specifications
    No disassembly required. 121°C, 20 minutes
  • Features
    The capacity is digitally displayed, allowing accurate settings. The whole pipette can be sterilized in autoclave (121°C for 20 minutes). A wide range of chips can be used by adjusting the chip injector position. It can be calibrated by the user as well.
  • Internal Capacity
    1 pc.

Product Description

The capacity is directly read and digitally displayed, allowing accurate settings. The entire body can be autoclave sterilized (121°C, 20 min). A wide range of tips can be used by adjusting the tip injector position. It can be calibrated by the user as well.

Part Number
1-9347-01 SALE
1-9347-02 SALE
1-9347-03 SALE
1-9347-04 SALE
1-9347-05 SALE
1-9347-06 SALE
1-9347-07 SALE
1-9347-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Accuracy
(%)
Minimum Variable Content
(μl)
Dispensing capacity Manufacturer Product Name Manufacturer Model Number Internal Capacity

฿ 14,878.00

฿ 11,902.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±6.0 (0.5 μl)/< ±2.0 (Max. Capacity) 0.002 0.1~2(μl) Micropipette 825.0002 825.0002 1 pc.

฿ 14,878.00

฿ 11,902.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 40 Day(s) < ±2.5 (1 μl)/< ±1.0 (Max. Capacity) 0.01 0.5~10(μl) Micropipette 825.0010 825.0010 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±2.5 (Min. Capacity)/< ±1.0 (Max. Capacity) 0.01 1~10(μl) Micropipette 825.0010Y 825.0010Y 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±2.5 (Min. Capacity)/< ±1.0 (Max. Capacity) 0.02 2~20(μl) Micropipette 825.0020 825.0020 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±1.5 (Min. Capacity)/< ±1.0 (Max. Capacity) 0.1 5~50(μl) Micropipette 825.0050 825.0050 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±1.5 (Min. Capacity)/< ±0.8 (Max. Capacity) 0.1 10~100(μl) Micropipette 825.0100 825.0100 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±1.5 (Min. Capacity)/< ±0.6 (Max. Capacity) 0.2 20~200(μl) Micropipette 825.0200 825.0200 1 pc.

฿ 13,980.00

฿ 11,184.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) < ±1.5 (Min. Capacity)/< ±0.5 (Max. Capacity) 1 100~1000(μl) Micropipette 825.1000 825.1000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1