Semi-Quantitative Ion Test Paper from Iron 1000 Peroxide 1000

Brand :
AS ONE

Caution

    Product Description

    Semi-quantitative testing is possible using test paper with color reagents that specifically react to ions in the sample liquid. Measuring is performed by immersing the test paper into solution and then determining the degree of change in color by comparing it to the color scale on the outer casing. Color comparison is extremely clear-cut, as the test paper pasted on the end of the plastic stick (excellent ion selectivity, 0.2 mm thick) is the same size as the color scale, and minuscule sample amounts can be used.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Semi-Quantitative Ion Test Paper from Iron 1000 Peroxide 1000 | AS ONE | MISUMI Thailand