(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard / pH Test Paper

Standard / pH Test Paper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8508-05

  • Product Type
    Test Paper
  • pH Measurement Area
    5.5~9.0
  • Details Type
    For confined spaces
  • pH Measurement Gradation Interval
    0.5
  • Manufacturer Product Name
    Standard pH Test Paper 5.5-9.0
  • Features
    With a 7 mm wide x 5 m roll, it can be used for any length. It is an easy to use plastic dispenser with a special structure.
  • Footnotes
    Refill does not include color chart.
  • Detailed Specifications
    Individual Packaging, with Color Scale on Each Roll
  • Internal Capacity
    1 Roll
Part Number
1-8508-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,108.44

SEPARATION/ANALYSIS/FILTRATION 1 Piece(s) 31 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Test Paper
  • pH Measurement Area
    5.5~9.0
  • Details Type
    For confined spaces
  • pH Measurement Gradation Interval
    0.5
  • Manufacturer Product Name
    Standard pH Test Paper 5.5-9.0
  • Features
    With a 7 mm wide x 5 m roll, it can be used for any length. It is an easy to use plastic dispenser with a special structure.
  • Footnotes
    Refill does not include color chart.
  • Detailed Specifications
    Individual Packaging, with Color Scale on Each Roll
  • Internal Capacity
    1 Roll

Product Description

With a 7 mm wide x 5 m roll, it can be used for any length. Contains an easily used plastic dispenser with a special structure.

Specifications of 1-8508-05

  • Product Type
    Test Paper
  • pH Measurement Area
    5.5~9.0
  • Details Type
    For confined spaces
  • pH Measurement Gradation Interval
    0.5
  • Manufacturer Product Name
    Standard pH Test Paper 5.5-9.0
  • Features
    With a 7 mm wide x 5 m roll, it can be used for any length. It is an easy to use plastic dispenser with a special structure.
  • Footnotes
    Refill does not include color chart.
  • Detailed Specifications
    Individual Packaging, with Color Scale on Each Roll
  • Internal Capacity
    1 Roll
Part Number
1-8508-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,108.44

SEPARATION/ANALYSIS/FILTRATION 1 Piece(s) 31 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1