Benchtop Centrifuge

Brand :
AS ONE
Caution
Product Description
A benchtop-type centrifuge for isolation, analysis and filtration
[Features]
· Acceleration/deceleration time: 20/18 seconds
· Timer: 1 to 99 minutes
· Loud noise: < 65 dB(A)
· Equipped with an electronic lock function
· Power supply: 100 V AC 50/60 Hz
· Size: 305 × 260 × 195 mm
· Weight: 8 kg
*The main body does not have a rotor.
Benchtop Centrifuge

While cover is shut

While cover is open
About The Specifications
| Part No. | Model Number | Specifications | Rotational Speed (rpm) | Maximum Centrifugal Force (G) | Note / JAN Code |
|---|---|---|---|---|---|
| 1-490-01 | AS165W | Main Body | 16,500 | 18,360 | 4560111732864 |
| 1-490-11 | 121522 | Rotor (1.5/2.2 mL × 12 pcs.) | Rotor (1.5/2.2 mL × 12 pcs.) | Rotor (1.5/2.2 mL × 12 pcs.) | 4560111732871 |
| 1-490-12 | 180500 | Rotor (0.5 mL × 18 pcs.) | Rotor (0.5 mL × 18 pcs.) | Rotor (0.5 mL × 18 pcs.) | 4560111732888 |
- Acceleration/deceleration time: 20/18 seconds
- Timer: 1 to 99 min.
- Noise:< 65dB(A)</>i>
- With electronic lock function
- Power supply: 100 V AC 50/60 Hz
- Size: 305 × 260 × 195 mm
- Weight: 8 kg *Rotors are not included with the main unit.
Benchtop Centrifuge Dimensions
