Desktop High-Speed Centrifuge Separator

Brand :
AS ONE
Caution
Product Description
[Specifications]
· Max. Throughput: 50 ml Tubes x 6
· Set Time: 1-99 minutes
· Noise: < 65 dB(A)
· With Door Interlocking Function
· Power supply: 100 V AC 50/60 Hz
· Size: AS165/325 X 420 X 325 mm, AS185/420 X 530 X 360 mm
· Weight: AS165/18 kg, AS185/45 kg