(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rack And Pinion Stage (X-Axis)

Rack And Pinion Stage (X-Axis)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-8322-01

  • Product Type
    UV/Laser Related Products
  • Light source type
    Other
  • Details Type
    X-Axis
  • Weight(kg)
    0.5
  • Stage Surface(mm)
    34X60
  • Manufacturer Product Name
    Stage (X Axis) TAR-34601
  • Manufacturer Model Number
    TAR-34601
  • Stroke(mm)
    ±15
  • Movement Accuracy(mm)
    0.02
  • Features
    The adjustable drive system comprises a rack and pinion gear-set. It is frequently used and is suited to applications where rough movement and strokes are needed.
  • Material
    Brass
  • Surface Treatment
    Black / Silver Coating
  • Movement Amount / 1 Rotation(mm)
    Approx. 20
  • Display Resolution(mm)
    0.1
  • Contents
    1 unit
Part Number
1-8322-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 10,692.00

COLD LIGHT/UV & LASER RELATED 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    UV/Laser Related Products
  • Light source type
    Other
  • Details Type
    X-Axis
  • Weight(kg)
    0.5
  • Stage Surface(mm)
    34X60
  • Manufacturer Product Name
    Stage (X Axis) TAR-34601
  • Manufacturer Model Number
    TAR-34601
  • Stroke(mm)
    ±15
  • Movement Accuracy(mm)
    0.02
  • Features
    The adjustable drive system comprises a rack and pinion gear-set. It is frequently used and is suited to applications where rough movement and strokes are needed.
  • Material
    Brass
  • Surface Treatment
    Black / Silver Coating
  • Movement Amount / 1 Rotation(mm)
    Approx. 20
  • Display Resolution(mm)
    0.1
  • Contents
    1 unit

Product Description

UV-laser related product ideal for cases with relatively frequent use and where rough movement and strokes are required.
[Features]
· The drive adjustment system uses a rack gear and pinion gear.
· The amount of movement per rotation is approx. 20 mm.

Specifications of 1-8322-01

  • Product Type
    UV/Laser Related Products
  • Light source type
    Other
  • Details Type
    X-Axis
  • Weight(kg)
    0.5
  • Stage Surface(mm)
    34X60
  • Manufacturer Product Name
    Stage (X Axis) TAR-34601
  • Manufacturer Model Number
    TAR-34601
  • Stroke(mm)
    ±15
  • Movement Accuracy(mm)
    0.02
  • Features
    The adjustable drive system comprises a rack and pinion gear-set. It is frequently used and is suited to applications where rough movement and strokes are needed.
  • Material
    Brass
  • Surface Treatment
    Black / Silver Coating
  • Movement Amount / 1 Rotation(mm)
    Approx. 20
  • Display Resolution(mm)
    0.1
  • Contents
    1 unit
Part Number
1-8322-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 10,692.00

COLD LIGHT/UV & LASER RELATED 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Rack And Pinion Stage Suitable For Relatively Frequent Use And Rough Movements And Strokes

The drive control system uses a rack gear and pinion gear. Ideal for relatively frequent use and where rough movement and strokes are required.

TAR-34601

TAR-34601

TAR-34801

TAR-34801

TAR-34141

TAR-34141

About The Product Specifications

Part No.Model NumberStage Surface (mm)Stroke (mm)Movement Precision (mm)
1-8322-01TAR-3460134 × 60±150.02
1-8322-02TAR-3480134 × 80±250.03
1-8322-03TAR-3414134 × 140±500.03
  • Material: brass
  • Surface treatment: black / silver coating
  • Movement amount / 1 rotation: approx. 20 mm
  • Display resolution: 0.1 mm

Outline Drawing Of Each Part

(Unit: mm)

Rack and pinion stage product explanation
Rack and pinion stage product explanation
Rack and pinion stage product explanation