Cold Light Source Condenser Lens HLL301

Caution
Product Description
Cold light with adjustable light quantity.
[Features]
· Through the use of a high-luminosity and a long-life halogen lamp, it can be used for a long time without deterioration.
· The connection with a condenser lens allows for spot lighting.
· The size of the light guide insertion aperture is ø15 (diameter 15 mm) × 31 mm.
[Applications]
· The light guide is flexible, allowing for lighting at a any location of your choice.
Specifications Of Cold Light Without Degradation Over Long-Term Use

Product: light guide, type: single, total length: 500 mm
2-630-04
Product: light guide, type: 2-branch, total length: 500 mm
2-630-08
Product: condenser lens, type: condenser lens
2-630-09
Product: replacement lamp, type: 100 W
2-630-13
Product: light guide, guide: single (60 × 60 mm)
2-630-15
Product: light source, type: small/basic type, illuminance: 0 to 650,000 / 0 to 24,000 lx, size: W 76 × D 235 × H 120 mm, light source: 100/200 V AC, 50/60 Hz
Cold Light Outline Drawing (2-630-15)

Front

Side

Back
| Model No. | MegaLight 100r |
|---|---|
| Power Cord | Approx. 2.0 m / 3P (with conversion connector) |
| Power supply | 100/200 V AC (switching type) 50/60 Hz |
| Power Consumption | 150 W |
| Lamp model name | JCR12 V 100 W |
| Lamp life (average life) | 1,000 hours |
| Illuminance | 0 to 650,000 lx*1/ 0 to 24,000 lx*2 |
| Intensity adjustment method | Voltage adjustment type |
| Hue / (color temperature*3) | White / 3,100K |
| Cooling method | Forced-fan cooling |
| Size | 76 × 235 × 120 mm |
| Weight | Approx. 1.5 kg |
*1 Uses a light guide with illuminance L = 500 mm ø6 (diameter 6 mm), with the value at the tip of the light guide.
* 2 Uses a light guide with illuminance L = 500 mm ø6 (diameter 6 mm), with the value at a position 100 mm from the tip of the light guide.
* 3 The color temperature is the value at maximum intensity.
| Part No. | Model Number | Product | Type | Overall Length (mm) |
|---|---|---|---|---|
| 2-630-15 | MegaLight100-ROHS | Light source part | Small, basic type | Small, basic type |
| 2-630-03 | FGS | Light guide | Single | 500 |
| 2-630-04 | LFGB | Light guide | 2-branch | 500 |
| 2-630-13 | FGF6F | Light guide | Single (60 × 60) | 1,000 |
| 2-630-08 | HLL301 | Condenser lens | Condenser lens | - |
| 2-630-09 | Replacement lamp | Replacement lamp | 100 W | - |