(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ibis R Dry Case【10 Pieces Per Package】

Ibis R Dry Case

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-7039-01

  • Product Type
    [Other] Other
  • Microscope Type
    Related Item
  • Material
    PP
  • Size(mm)
    190X315
  • Specifications
    For 20 Sheets
  • Manufacturer Product Name
    Dry Mappe IN1584-2021W
  • Part Number
    IN1584-2021W
  • JAN Code
    4571110700532
  • Material Details
    PP (Polypropylenes) / Wooden Frames
  • Features
    The provided vent hole allows the high drying efficiency for the sealant. Stepped Finger Insertion Portion which is easily taken out. Since a stability can be kept even if being piled up each other, it is convenient for carrying.
Part Number
1-7039-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 3,705.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

10 Pieces Per Package

19 Day(s)

Basic Specifications

  • Product Type
    Other
  • Microscope Type
    Related Item
  • Material
    PP
  • Size(mm)
    190X315
  • Specifications
    For 20 Sheets
  • Manufacturer Product Name
    Dry Mappe IN1584-2021W
  • Part Number
    IN1584-2021W
  • JAN Code
    4571110700532
  • Material Details
    PP (Polypropylenes) / Wooden Frames
  • Features
    The provided vent hole allows the high drying efficiency for the sealant. Stepped Finger Insertion Portion which is easily taken out. Since a stability can be kept even if being piled up each other, it is convenient for carrying.

Product Description

Ventilation hole ensures high encapsulated medium drying efficiency. Has finger slit for ease of ejection. Stable even when stacked to ensure convenience of transportation.

Specifications of 1-7039-01

  • Product Type
    [Other] Other
  • Microscope Type
    Related Item
  • Material
    PP
  • Size(mm)
    190X315
  • Specifications
    For 20 Sheets
  • Manufacturer Product Name
    Dry Mappe IN1584-2021W
  • Part Number
    IN1584-2021W
  • JAN Code
    4571110700532
  • Material Details
    PP (Polypropylenes) / Wooden Frames
  • Features
    The provided vent hole allows the high drying efficiency for the sealant. Stepped Finger Insertion Portion which is easily taken out. Since a stability can be kept even if being piled up each other, it is convenient for carrying.
Part Number
1-7039-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 3,705.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

10 Pieces Per Package

19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1