(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Case for Slide Glasses【100 Pieces Per Package】

Case for Slide Glasses

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-8352-01

  • Product Type
    [Other] Other
  • Microscope Type
    Related Item
  • Material
    PP
  • Size(mm)
    70X95X5.5
  • Specifications
    For 2 Sheets
  • Manufacturer Product Name
    Slide Glass Cases for 2-sheet
  • Specification details
    Autoclave Possible
  • Material Details
    PP (Polypropylene)
  • Slide storage part (for one)(mm)
    27.2X77X3.3
  • Features
    The transparent window enables users to check the test substance number without having to open the cover.
Part Number
1-8352-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 5,517.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s)

Basic Specifications

  • Product Type
    Other
  • Microscope Type
    Related Item
  • Material
    PP
  • Size(mm)
    70X95X5.5
  • Specifications
    For 2 Sheets
  • Manufacturer Product Name
    Slide Glass Cases for 2-sheet
  • Specification details
    Autoclave Possible
  • Material Details
    PP (Polypropylene)
  • Slide storage part (for one)(mm)
    27.2X77X3.3
  • Features
    The transparent window enables users to check the test substance number without having to open the cover.

Product Description

A transparent window allowing the specimen number, and so on, to be verified without opening the lid.

Specifications of 1-8352-01

  • Product Type
    [Other] Other
  • Microscope Type
    Related Item
  • Material
    PP
  • Size(mm)
    70X95X5.5
  • Specifications
    For 2 Sheets
  • Manufacturer Product Name
    Slide Glass Cases for 2-sheet
  • Specification details
    Autoclave Possible
  • Material Details
    PP (Polypropylene)
  • Slide storage part (for one)(mm)
    27.2X77X3.3
  • Features
    The transparent window enables users to check the test substance number without having to open the cover.
Part Number
1-8352-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 5,517.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1