(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star Frost Slide Glasses【1-100 Pieces Per Package】

Star Frost Slide Glasses

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 670.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6724-01
1-6724-02
1-6724-03
1-6724-04
1-6724-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Manufacturer Product Name Part Number JAN Code Footnotes

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Slide Glass Water Ground-edge 5116 White 5116 4517715900311 When ordering, specify the color according to the color code table.

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) - 19 Day(s) Yellow Slide Glass Water Ground-edge 5126 Yellow 5126 4517715900328 When ordering, specify the color according to the color code table.

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) - 19 Day(s) Pink Slide Glass Water Ground-edge 5136 Pink 5136 4517715900335 When ordering, specify the color according to the color code table.

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Blue Slide Glass Water Ground-edge 5146 Blue 5146 4517715900342 -

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Green Slide Glass Water Ground-edge 5156 Green 5156 4517715900359 -

Basic Specifications

  • Product Type
    Slide glass, cover glass
  • Microscope Type
    Related Item
  • Thickness(mm)
    1.0
  • Width×Length(mm)
    26X76
  • Glass material
    High-class Soda Glasses
  • Features
    Its good writing properties comes from the urethane resin that has been printed onto the glass surface and the words do not disappear even if immersed in an organic solvent like alcohol and xylol. The protruded frost section can be hard to adhere even in a season with high humidity.

Product Description

Its good writing properties comes from the urethane resin that has been printed onto the glass surface and the words do not disappear even if immersed in an organic solvent like alcohol and xylol. As the frosted part has been raised, adhesion is difficult even during periods of high humidity.

Part Number
1-6724-01
1-6724-02
1-6724-03
1-6724-04
1-6724-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Manufacturer Product Name Part Number JAN Code Footnotes

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) White Slide Glass Water Ground-edge 5116 White 5116 4517715900311 When ordering, specify the color according to the color code table.

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) - 19 Day(s) Yellow Slide Glass Water Ground-edge 5126 Yellow 5126 4517715900328 When ordering, specify the color according to the color code table.

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) - 19 Day(s) Pink Slide Glass Water Ground-edge 5136 Pink 5136 4517715900335 When ordering, specify the color according to the color code table.

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Blue Slide Glass Water Ground-edge 5146 Blue 5146 4517715900342 -

฿ 670.00

SLIDE-GLASS STORAGE & RELATED 1 Pack(s)

100 Pieces Per Package

19 Day(s) Green Slide Glass Water Ground-edge 5156 Green 5156 4517715900359 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1