(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
5-245-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Capacity |
---|---|---|---|---|---|---|
฿ 14,281.14 |
CONTAINERS FOR HEAT & FREEZE | 1 Piece(s) | 31 Day(s) | 1 pc. |
Cylinder-shaped Dewar flask made of aluminum.
[Features]
· Case material: 200 mL / aluminum, other / color GL steel plate (GL442W).
· Inner lid material: cork.
· Heat-retention / freeze-preservation container that can be used with liquid nitrogen.
· Shape differs only for the 200 mL type.
Part Number |
---|
5-245-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Capacity |
---|---|---|---|---|---|---|
฿ 14,281.14 |
CONTAINERS FOR HEAT & FREEZE | 1 Piece(s) | 31 Day(s) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part No. | Capacity (mL) | Outer Diameter × Inner Diameter × Depth (mm) |
---|---|---|
5-245-01 | 200 | ø60 × ø46 × 160 |
5-245-02 | 300 | ø70 × ø55 × 150 |
5-245-03 | 500 | ø85 × ø65 × 185 |
5-245-04 | 1,000 | ø105 × ø85 × 220 |
5-245-05 | 2,000 | ø125 × ø100 × 280 |
5-245-06 | 3,000 | ø145 × ø120 × 300 |
Dimensional Outline Drawing
Product Number | Capacity (mL) | øA | øB | C |
---|---|---|---|---|
-01 | 200 | 46 | 60 | 160 |
-02 | 300 | 55 | 70 | 150 |
-03 | 500 | 65 | 85 | 185 |
-04 | 1,000 | 85 | 105 | 220 |
-05 | 2,000 | 100 | 125 | 280 |
-06 | 3,000 | 120 | 145 | 300 |
How can we improve?
How can we improve?