Flat Petri Dish

Brand :
AS ONE

Caution

    Product Description

    Standard glass Petri dish, perfect for culturing.
    [Features]
    · Heat resistant temperature of approx. 100°C.
    · Material: Standard glass.
    [Applications]
    · Various types of culturing, etc.

    Standard-Glass Flat Petri Dish Compatible With Various Cultures

    Flat petri dish external appearance

    Size: ø32 (diameter 32 mm) × 15 mm to ø123 (diameter 123 mm) × 24 mm

    Flat Petri Dish Size Chart

    Part No.Model NumberOuter Diameter × Height (mm)
    1-4564-01FS-30ø32 × 15
    1-4564-02FS-45ø46 × 18
    1-4564-03FS-60ø64 × 19
    1-4564-04FS-70ø75 × 21
    1-4564-05FS-90Aø91 × 21
    1-4564-06FS-90Bø95 × 20
    1-4564-07FS-100ø105 × 20
    1-4564-08FS-120ø123 × 24

    Flat Petri Dish External Dimensions Diagram

    Flat petri dish external dimensions

    (Unit: mm)

    Part No.A
    Cover Outer Diameter
    B
    Cover Outer Diameter
    C
    Cover Height (Outer Dimension)
    D
    Cover Height (Inside Dimension)
    E
    Body Outer Diameter
    F
    Body Inner Diameter
    G
    Body Height (Outer Dimension)
    H
    Body Height (Inner Dimension)
    -01ø37ø331412.5ø32ø271513.5
    -02ø52ø471513.5ø46ø411816.5
    -03ø71ø611614ø64ø591917
    -04ø88ø781715ø75ø701917
    -05ø98ø931816ø91ø862119
    -06ø101ø961917ø95ø892018
    -07ø112ø1071816ø105ø1002018
    -08ø130ø12420118ø123ø1172422
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Flat Petri Dish | AS ONE | MISUMI Thailand