Cool Incubator Temperature Settable (°C) -15 – +50

Brand :
AS ONE

Caution

    Product Description

    COOL INCUBATER
    [Features]
    - Cool quickly to -15°C.
    - There is no need for cleaning or treatment of wastewater (drainage outlets, drainage tanks, etc.).
    - When the temperature is abnormal, the digital display and buzzer are used.
    - The temperature setting can be set in 0.5°C increments. In addition, the temperature band around 37°C (35~40°C) can be set in 0.1°C increments.
    [Specifications]
    - External dimensions: 483 x 487 (554) x 690mm *Size including projections is described in ().
    - Internal dimensions: 400 x 335 x 370mm
    - Temperature settings range: -15~+50℃
    - Refrigerant: HFC-134a (CFC regulation supported)
    - Program operation: 8 steps 2 patterns continuous repeat (1 step 0 - 99 hours, memory backup approximately 48 hours)
    - Temperature accuracy: Freezer ON/OFF control/±1.5℃ (5.0℃ without any load), Heater proportion control/±0.5℃ (37℃ without any load)
    - Temperature distribution width: ± 0.5℃ (at 37.0℃ without any load)
    - Capacity: 50L
    - Power supply: Single phase 100 V 50/60 Hz 10A
    - Power cord length: 3m
    - Weight: 40kg
    - Material: Exterior/steel acrylic baking finish, Interior/stainless steel (NSSC180)
    - Accessories: Shelf board x 2 sheets, Shading plate, Rubber leg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat