Personal Incubator Temperature Settable (°C) 25/36/44.5 (3-step variable)

Brand :
AS ONE

Caution

    Product Description

    Incubator JP Culture Type III JPIII
    [Features]
    - It is a simple culture tester convenient for cultivating agar medium and bacterial detection film.
    - It is compact yet precise, and the temperature rises smoothly.
    - Very small size. For point checking of manufacturing processes.
    [Specifications]
    - Temperature settings range: 25/36/44.5℃ (3 stages variable)
    - Body material: Chamber/aluminum, Case/foamed styrol, PS (polystyrene)
    - Temperature control accuracy: ±1℃
    - Temperature distribution accuracy: Within ±1℃
    - Temperature setting system: 3 stages switching by the switch
    - Heater capacity: 150 W
    - Power supply: 100 VAC 50/60 Hz
    - Size: Outer dimensions/255 x 205 x 95 mm, Chamber/210 x 110 x 37 mm
    - Weight: 360g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat