Large Incubator

Brand :
AS ONE

Caution

    Product Description

    Large incubator SIC-350
    [Features]
    - With a large insulated glass window, it is easy to observe inside the warehouse.
    - The air jacket type natural convection system allows hot air to circulate through the jacket outside the enclosure, providing excellent temperature distribution and stable temperature control.
    - Both exterior and interior use stainless steel, so you can use it beautifully.
    - Four timer functions (ON, OFF, ON/OFF, SV start) are provided as standard.
    - It has 2 upper and lower doors, so you can open and close only the necessary parts.
    [Specifications]
    - Inner dimension (mm): 460 x 585 x 1285
    - Outer dimension (mm): 600 x 835 x 1730
    - Air jacket type natural convection system
    - Temperature settings range: Room temperature +5 - 60℃
    - Temperature distribution width: +/- 1℃ (37℃ when setting)
    - Sensor: K class thermocouple
    - Temperature adjustment: PID control, SSR output
    - Timer function: ON, OFF, ON/OFF, SV start
    - Timer setting range: 1 minute - 99 hours 59 minutes
    - Heater capacity: 700W
    - Safety device: Excessive temperature rise prevention device, overcurrent breaker
    - Power supply: 100ACV 50/60Hz 8A
    - Power cord length: 3m (2P plug)
    - Exterior, interior: Stainless steel (SUS430)
    - Shelf board material: Steel chromium plating finish
    - Shelf load: 15kg/sheet (Max)
    - Caster: φ50 mm (with stoppers)
    - Weight: 80 kg
    - Accessories: Shelf board x 5 boards
    - Package size: 950 x 720 x 1790 mm, 116 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Large Incubator | AS ONE | MISUMI Thailand