Step Stool For Use In Cleanrooms

Brand :
AS ONE

Caution

    Product Description

    Step stool that is rust resistant and can be used in a variety of fields.
    [Features]
    · Rust resistant.
    · Materials: stainless steel (SUS304).
    · Top plate size: 2-step type / 350 × 250 mm.
    · Load-bearing capacity: 100 kg (even load).
    [Applications]
    · Cleanrooms, laboratories, food factories, etc.

    Rust-Resistant Step Stool With 100‑kg Load Capacity

    External appearance

    1-Step type - small.

    External appearance

    1-Step type - medium.

    External appearance

    2-Step type.

    Part No.Model NumberSize (mm)Weight (kg)
    1-3262-011-Step Type - Small500 × 350 × 1007.2
    1-3262-021-Step Type - Medium500 × 350 × 2509.75
    1-3262-032-Step Type350 × 500 × 50512.3
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat