(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean room chair CL series

Clean room chair CL series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-5311-02

  • Product Type
    Other
  • Material
    Other
  • Full height(mm)
    750~850
  • Manufacturer Product Name
    Cleanroom Chair CL-400
  • Manufacturer Model Number
    CL-400
  • Detailed Material
    Back and Seat Portion/ urethane foam cushion, Leg Portion/ chrome plating finish, Seat Covering/conductive vinyl leather, Seat Cover/ conductive resin, Raising and Lowering Lever/conductive resin
  • Caster(mm)
    Electrical Conductivity (Both Rings)
  • Specifications
    Class 100 Compatible
  • Seat / Sitting Height(mm)
    453X420X400~495
  • Electrical resistivity
    108Ω or less
  • Features
    Uses vinyl leather with excellent conductivity and casters with resin rear covers, achieving conductive performance of 108 Ω or lower. Assembled, cleaned and packed in a clean room, so can be brought into a clean room after simple cleaning on delivery.
  • Capacity
    1 Leg
Part Number
9-5311-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 34,587.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Full height(mm)
    750~850
  • Manufacturer Product Name
    Cleanroom Chair CL-400
  • Manufacturer Model Number
    CL-400
  • Detailed Material
    Back and Seat Portion/ urethane foam cushion, Leg Portion/ chrome plating finish, Seat Covering/conductive vinyl leather, Seat Cover/ conductive resin, Raising and Lowering Lever/conductive resin
  • Caster(mm)
    Electrical Conductivity (Both Rings)
  • Specifications
    Class 100 Compatible
  • Seat / Sitting Height(mm)
    453X420X400~495
  • Electrical resistivity
    108Ω or less
  • Features
    Uses vinyl leather with excellent conductivity and casters with resin rear covers, achieving conductive performance of 108 Ω or lower. Assembled, cleaned and packed in a clean room, so can be brought into a clean room after simple cleaning on delivery.
  • Capacity
    1 Leg

Product Description

Conduction performance of 108 Ω or less. Class 100 compatible.

Specifications of 9-5311-02

  • Product Type
    Other
  • Material
    Other
  • Full height(mm)
    750~850
  • Manufacturer Product Name
    Cleanroom Chair CL-400
  • Manufacturer Model Number
    CL-400
  • Detailed Material
    Back and Seat Portion/ urethane foam cushion, Leg Portion/ chrome plating finish, Seat Covering/conductive vinyl leather, Seat Cover/ conductive resin, Raising and Lowering Lever/conductive resin
  • Caster(mm)
    Electrical Conductivity (Both Rings)
  • Specifications
    Class 100 Compatible
  • Seat / Sitting Height(mm)
    453X420X400~495
  • Electrical resistivity
    108Ω or less
  • Features
    Uses vinyl leather with excellent conductivity and casters with resin rear covers, achieving conductive performance of 108 Ω or lower. Assembled, cleaned and packed in a clean room, so can be brought into a clean room after simple cleaning on delivery.
  • Capacity
    1 Leg
Part Number
9-5311-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 34,587.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1