(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-6938-01 |
6-6938-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Sitting Height (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,638.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | 430X525~565X750~875(915) | 415 to 505 (90 strokes) | Clean Chair SK-825 | SK-825 (without Ring) | 4562108470971 | 1 Leg | ||
฿ 20,683.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | 430X525~565X790~965(1005) | 460 to 620 (160 strokes) | Clean Chair SK-827 | SK-827 (with Ring) | 4562108470988 | 1 Leg |
Molded, low dust urethane foam is used as cushion material, and the surface static production is kept down with a conductivity vinyl leather cover.
Part Number |
---|
6-6938-01 |
6-6938-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Sitting Height (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,638.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | 430X525~565X750~875(915) | 415 to 505 (90 strokes) | Clean Chair SK-825 | SK-825 (without Ring) | 4562108470971 | 1 Leg | ||
฿ 20,683.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | 430X525~565X790~965(1005) | 460 to 620 (160 strokes) | Clean Chair SK-827 | SK-827 (with Ring) | 4562108470988 | 1 Leg |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?