(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleanroom Work Clothes KC-756NL

Cleanroom Work Clothes KC-756NL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-646-01

  • Product Type
    Other
  • Material
    Other
  • Full height(mm)
    590~765
  • Size of Seat Surface(mm)
    385X327
  • Sitting Height(mm)
    460~635
  • Manufacturer Product Name
    Cleanroom Work Clothes KC-756NL
  • Manufacturer Model Number
    KC-756NL
  • Detailed Material
    Back Portion/chrome plating, Seat Portion/conductive urethane foam, Leg Portion/chrome plating (with ring)
  • Caster(mm)
    ø53 (Conductive Dual Wheels, without Stoppers)
  • Specifications
    Class 100 Compatible
  • Electrical resistivity
    1.0X108Ω
  • Features
    Controls dust and static electricity. Superior cushioning characteristics and dust prevention as it uses conductive foam sheets.
  • Capacity
    1 Leg
Part Number
7-646-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 33,537.00

WAGON/CHAIR 1 Piece(s) 60 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Full height(mm)
    590~765
  • Size of Seat Surface(mm)
    385X327
  • Sitting Height(mm)
    460~635
  • Manufacturer Product Name
    Cleanroom Work Clothes KC-756NL
  • Manufacturer Model Number
    KC-756NL
  • Detailed Material
    Back Portion/chrome plating, Seat Portion/conductive urethane foam, Leg Portion/chrome plating (with ring)
  • Caster(mm)
    ø53 (Conductive Dual Wheels, without Stoppers)
  • Specifications
    Class 100 Compatible
  • Electrical resistivity
    1.0X108Ω
  • Features
    Controls dust and static electricity. Superior cushioning characteristics and dust prevention as it uses conductive foam sheets.
  • Capacity
    1 Leg

Product Description

Controls dust and static electricity. Superior cushioning characteristics and dust prevention as it uses conductive foam sheets.

Specifications of 7-646-01

  • Product Type
    Other
  • Material
    Other
  • Full height(mm)
    590~765
  • Size of Seat Surface(mm)
    385X327
  • Sitting Height(mm)
    460~635
  • Manufacturer Product Name
    Cleanroom Work Clothes KC-756NL
  • Manufacturer Model Number
    KC-756NL
  • Detailed Material
    Back Portion/chrome plating, Seat Portion/conductive urethane foam, Leg Portion/chrome plating (with ring)
  • Caster(mm)
    ø53 (Conductive Dual Wheels, without Stoppers)
  • Specifications
    Class 100 Compatible
  • Electrical resistivity
    1.0X108Ω
  • Features
    Controls dust and static electricity. Superior cushioning characteristics and dust prevention as it uses conductive foam sheets.
  • Capacity
    1 Leg
Part Number
7-646-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 33,537.00

WAGON/CHAIR 1 Piece(s) 60 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1