(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleanroom Work Clothes SK-88

Cleanroom Work Clothes SK-88

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-6938-03

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    385X390X535~625
  • Manufacturer Product Name
    Clean Chair SK-88
  • Manufacturer Model Number
    SK-88
  • JAN Code
    4562108470995
  • Detailed Material
    Seat Part: Conductive Foam Urethane, Back Part / Leg Part: Chrome Plating Finish
  • Caster(mm)
    Electrical Conductivity (Both Rings)
  • Specifications
    Function: Seat Lifter (Gas Spring)
  • Electrical resistivity
    1.0X105Ω~1.0X108Ω
  • Features
    Because the seat surface uses an integrated molding with conductive foaming, it provides excellent cushioning and prevents the generation of dust and static electricity.
  • Capacity
    1 Leg
Part Number
6-6938-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 25,929.00

WAGON/CHAIR 1 Piece(s) 60 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    385X390X535~625
  • Manufacturer Product Name
    Clean Chair SK-88
  • Manufacturer Model Number
    SK-88
  • JAN Code
    4562108470995
  • Detailed Material
    Seat Part: Conductive Foam Urethane, Back Part / Leg Part: Chrome Plating Finish
  • Caster(mm)
    Electrical Conductivity (Both Rings)
  • Specifications
    Function: Seat Lifter (Gas Spring)
  • Electrical resistivity
    1.0X105Ω~1.0X108Ω
  • Features
    Because the seat surface uses an integrated molding with conductive foaming, it provides excellent cushioning and prevents the generation of dust and static electricity.
  • Capacity
    1 Leg

Product Description

[Features]
・ A conductive urethane foam integrally molded product is used for the seat surface, so it has excellent cushioning properties and suppresses the generation of dust and static electricity

Specifications of 6-6938-03

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    385X390X535~625
  • Manufacturer Product Name
    Clean Chair SK-88
  • Manufacturer Model Number
    SK-88
  • JAN Code
    4562108470995
  • Detailed Material
    Seat Part: Conductive Foam Urethane, Back Part / Leg Part: Chrome Plating Finish
  • Caster(mm)
    Electrical Conductivity (Both Rings)
  • Specifications
    Function: Seat Lifter (Gas Spring)
  • Electrical resistivity
    1.0X105Ω~1.0X108Ω
  • Features
    Because the seat surface uses an integrated molding with conductive foaming, it provides excellent cushioning and prevents the generation of dust and static electricity.
  • Capacity
    1 Leg
Part Number
6-6938-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 25,929.00

WAGON/CHAIR 1 Piece(s) 60 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1