(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-5701-01 |
9-5701-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Sitting Height (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Vertical function | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,745.00 |
WAGON/CHAIR | 1 Piece(s) | Same day | 590X590X530~620 | 385~475 | Cleanroom Chair CRC-83 | CRC-83 (No Ring) | 4562108471060 | Gas Spring Type (90 Strokes) | 1 Leg | ||
฿ 20,979.00 |
WAGON/CHAIR | 1 Piece(s) | 1 Day(s) | 590X590X605~765 | 460~620 | Cleanroom Chair CRC-84 | CRC-84 (with Ring) | 4562108471077 | Gas Spring Type (160 Strokes) | 1 Leg |
The seat's back surface utilizes conductive leather, and the lower section of the urethane cushion is covered by antidust cloth, preventing the generation of dust and static.
Part Number |
---|
9-5701-01 |
9-5701-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Sitting Height (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Vertical function | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,745.00 |
WAGON/CHAIR | 1 Piece(s) | Same day | 590X590X530~620 | 385~475 | Cleanroom Chair CRC-83 | CRC-83 (No Ring) | 4562108471060 | Gas Spring Type (90 Strokes) | 1 Leg | ||
฿ 20,979.00 |
WAGON/CHAIR | 1 Piece(s) | 1 Day(s) | 590X590X605~765 | 460~620 | Cleanroom Chair CRC-84 | CRC-84 (with Ring) | 4562108471077 | Gas Spring Type (160 Strokes) | 1 Leg |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?