(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CH Chair

CH Chair

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6214-01

  • Product Type
    Other
  • Material
    Other
  • Full height(mm)
    780~910
  • Size of Seat Surface(mm)
    420X400
  • Manufacturer Product Name
    T Chair T-210SNX/Blue
  • Manufacturer Model Number
    T-210SNX / Blue
  • Weight(kg)
    8.5
  • Detailed Material
    Backing, seat portion/fabric covering (urethane foam), legs/nylon molding, caster/nylon
  • Specifications
    With gas high and low pressure adjustment function, and back locking strength adjustment function
  • Seat / Sitting Height(mm)
    520X500X420~550
  • Features
    Smooth transport is possible with 5 leg two wheels. Smooth on the skin and achieves comfortable sitting experience.
  • Capacity
    1 Leg
Part Number
1-6214-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,152.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Full height(mm)
    780~910
  • Size of Seat Surface(mm)
    420X400
  • Manufacturer Product Name
    T Chair T-210SNX/Blue
  • Manufacturer Model Number
    T-210SNX / Blue
  • Weight(kg)
    8.5
  • Detailed Material
    Backing, seat portion/fabric covering (urethane foam), legs/nylon molding, caster/nylon
  • Specifications
    With gas high and low pressure adjustment function, and back locking strength adjustment function
  • Seat / Sitting Height(mm)
    520X500X420~550
  • Features
    Smooth transport is possible with 5 leg two wheels. Smooth on the skin and achieves comfortable sitting experience.
  • Capacity
    1 Leg

Product Description

The five-leg twin-wheel casters allow for smooth movement. It has a nice texture and is comfortable to sit on.

Specifications of 1-6214-01

  • Product Type
    Other
  • Material
    Other
  • Full height(mm)
    780~910
  • Size of Seat Surface(mm)
    420X400
  • Manufacturer Product Name
    T Chair T-210SNX/Blue
  • Manufacturer Model Number
    T-210SNX / Blue
  • Weight(kg)
    8.5
  • Detailed Material
    Backing, seat portion/fabric covering (urethane foam), legs/nylon molding, caster/nylon
  • Specifications
    With gas high and low pressure adjustment function, and back locking strength adjustment function
  • Seat / Sitting Height(mm)
    520X500X420~550
  • Features
    Smooth transport is possible with 5 leg two wheels. Smooth on the skin and achieves comfortable sitting experience.
  • Capacity
    1 Leg
Part Number
1-6214-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,152.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1