(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Backless Chair QZY-02

Backless Chair QZY-02

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-4316-01

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    Approx. ø390
  • Sitting Height(mm)
    420~515
  • Manufacturer Product Name
    Backless Chair QZY-02
  • Manufacturer Model Number
    QZY-02
  • Weight(kg)
    5
  • Detailed Material
    Sheet/vinyl leather
  • Specifications
    With Lift Mechanism
  • Features
    It is a 5-leg type with high stability. The seat height can be adjusted with a single touch.
  • Capacity
    1 Leg
Part Number
1-4316-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,850.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    Approx. ø390
  • Sitting Height(mm)
    420~515
  • Manufacturer Product Name
    Backless Chair QZY-02
  • Manufacturer Model Number
    QZY-02
  • Weight(kg)
    5
  • Detailed Material
    Sheet/vinyl leather
  • Specifications
    With Lift Mechanism
  • Features
    It is a 5-leg type with high stability. The seat height can be adjusted with a single touch.
  • Capacity
    1 Leg

Product Description

Backless chair that is highly stable and height adjustable.
[Features]
· Chair with a seat that can be adjusted up and down with a single action.
· Caster material: Caster contact surface / nylon, caster cover / PP.
· Caster diameter: ø50 (diameter 50 mm).
· Shaft diameter of caster mounting part: ø11 (diameter 11 mm).

Specifications of 1-4316-01

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    Approx. ø390
  • Sitting Height(mm)
    420~515
  • Manufacturer Product Name
    Backless Chair QZY-02
  • Manufacturer Model Number
    QZY-02
  • Weight(kg)
    5
  • Detailed Material
    Sheet/vinyl leather
  • Specifications
    With Lift Mechanism
  • Features
    It is a 5-leg type with high stability. The seat height can be adjusted with a single touch.
  • Capacity
    1 Leg
Part Number
1-4316-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,850.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Highly Stable Backless Chair

Backless chair external appearance

Seat: vinyl leather, with lift mechanism, weight: 5 kg

Backless Chair Size Chart

Part No.Model NumberSeat Diameter × Height (mm)Note / JAN Code
1-4316-01QZY-02Approx. ø390 × 420 to 5154580110248418

Assembly Method

(1) Insert the casters into the base.

(1) Insert the casters into the base.

(2) Insert the support beam into the base. Insert the support beam cover.

(2) Insert the support beam into the base. Insert the support beam cover.

(3) Fix the lift mechanism with the fixing screw on the reverse side of the seat.

(3) Fix the lift mechanism with the fixing screw on the reverse side of the seat.

(4) Set the seat on top of the support beam to finish.

(4) Set the seat on top of the support beam to finish.
* To ensure safety, periodically check that the fixing screw is firmly secured.