(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4219-01 |
1-4219-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Seat Diameter x Leg Diameter x Height (mm) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,372.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | Without Ring | Premium Chair for Laboratory TKM-455 | TKM-455 | 4562108470827 | φ370Xφ455X410~510 | 1 Leg | ||
฿ 14,350.00 ฿ 11,480.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | With Ring | Premium Chair for Laboratory TKM-455R | TKM-455R | 4562108470834 | φ370Xφ455X475~635 | 1 Leg |
High end type with emphasis on everything.
Part Number |
---|
1-4219-01 |
1-4219-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Seat Diameter x Leg Diameter x Height (mm) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,372.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | Without Ring | Premium Chair for Laboratory TKM-455 | TKM-455 | 4562108470827 | φ370Xφ455X410~510 | 1 Leg | ||
฿ 14,350.00 ฿ 11,480.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | With Ring | Premium Chair for Laboratory TKM-455R | TKM-455R | 4562108470834 | φ370Xφ455X475~635 | 1 Leg |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?