(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Work Chair

Stand Work Chair

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9273-01

  • Product Type
    Other
  • Material
    Other
  • Size of Seat Surface(mm)
    400X260
  • Sitting Height(mm)
    550~755
  • Manufacturer Product Name
    Stand Work Chair UWS-100
  • Manufacturer Model Number
    UWS-100
  • Detailed Material
    Seat surface / Vinyl Leather Upholstery, Seat Core Material / Molded Alloy, Leg Part / Steel Base
  • Features
    Simple vinyl leather coated cloth type, can also be easily used as a work chair in factories, etc.
  • Capacity
    1 Leg
Part Number
1-9273-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Size of Seat Surface(mm)
    400X260
  • Sitting Height(mm)
    550~755
  • Manufacturer Product Name
    Stand Work Chair UWS-100
  • Manufacturer Model Number
    UWS-100
  • Detailed Material
    Seat surface / Vinyl Leather Upholstery, Seat Core Material / Molded Alloy, Leg Part / Steel Base
  • Features
    Simple vinyl leather coated cloth type, can also be easily used as a work chair in factories, etc.
  • Capacity
    1 Leg

Product Description

[Features]
・ A simple vinyl leather upholstery type that is easy to use as a work chair in factories, etc.

Specifications of 1-9273-01

  • Product Type
    Other
  • Material
    Other
  • Size of Seat Surface(mm)
    400X260
  • Sitting Height(mm)
    550~755
  • Manufacturer Product Name
    Stand Work Chair UWS-100
  • Manufacturer Model Number
    UWS-100
  • Detailed Material
    Seat surface / Vinyl Leather Upholstery, Seat Core Material / Molded Alloy, Leg Part / Steel Base
  • Features
    Simple vinyl leather coated cloth type, can also be easily used as a work chair in factories, etc.
  • Capacity
    1 Leg
Part Number
1-9273-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 15,833.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1