(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Chair TCC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-8218-04

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    610X610X485~665
  • Manufacturer Product Name
    Clean Chair TCC-9LN
  • Manufacturer Model Number
    TCC-9LN
  • Weight(kg)
    5.2
  • Detailed Material
    PE (polyethylene)
  • Caster(mm)
    Made of Nylon (Dual Wheels)
  • Seat Elevation
    Gas Spring
  • Footnotes
    It is not a cleanroom compatible product.
  • Capacity
    1 Leg
Part Number
2-8218-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 13,047.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    610X610X485~665
  • Manufacturer Product Name
    Clean Chair TCC-9LN
  • Manufacturer Model Number
    TCC-9LN
  • Weight(kg)
    5.2
  • Detailed Material
    PE (polyethylene)
  • Caster(mm)
    Made of Nylon (Dual Wheels)
  • Seat Elevation
    Gas Spring
  • Footnotes
    It is not a cleanroom compatible product.
  • Capacity
    1 Leg

Product Description

The seat is lifted/lowerd manually.
The caster is a twin-wheel type made of nylon.
[Materials]PE (polyethylene)

Specifications of 2-8218-04

  • Product Type
    Other
  • Material
    Other
  • Size(mm)
    610X610X485~665
  • Manufacturer Product Name
    Clean Chair TCC-9LN
  • Manufacturer Model Number
    TCC-9LN
  • Weight(kg)
    5.2
  • Detailed Material
    PE (polyethylene)
  • Caster(mm)
    Made of Nylon (Dual Wheels)
  • Seat Elevation
    Gas Spring
  • Footnotes
    It is not a cleanroom compatible product.
  • Capacity
    1 Leg
Part Number
2-8218-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 13,047.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1