Filing cart 603x352x980

Brand :
AS ONE
Caution
Product Description
[Specifications]
· Material: Steel (Powder Coated)
· Number of stored files (spine width: 33 mm): BR-2/32 pcs, BR-3L / 48 pcs
· Casters: φ75 mm (with Diagonal Stoppers)
· Load capacity: 40 kg/shelf
· Weight: BR-2/14 kg, BR-3L/19 kg
· Included Partitions: BR-2/8 pcs, BR-3L/12 pcs
· Assembly type (Tool required)