(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Cart

Mini Cart

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-419-09

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    910X460X815
  • Type
    Mini Cart
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Mini Cart NMCC-S
  • Manufacturer Model Number
    NMCC-S
  • Weight(kg)
    16.8
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
  • Capacity
    1 unit
Part Number
3-419-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 28,429.39

WAGON/CHAIR 1 Piece(s) 17 Day(s) 1 unit

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    910X460X815
  • Type
    Mini Cart
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Mini Cart NMCC-S
  • Manufacturer Model Number
    NMCC-S
  • Weight(kg)
    16.8
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
  • Capacity
    1 unit

Product Description

[Specifications]
· Material: Mesh Rack: Chrome Plating
· Antibacterial clear coating finish, pole: stainless steel (SUS304)
· Casters: Elastomer (with Diagonal Stoppers)
· Load capacity: φ100 mm/approx. 192 kg, φ125 mm/approx. 200 kg

Specifications of 3-419-09

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    910X460X815
  • Type
    Mini Cart
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Mini Cart NMCC-S
  • Manufacturer Model Number
    NMCC-S
  • Weight(kg)
    16.8
  • Detailed Material
    Net shelf / Chrome plating with antibacterial clear coating finish, Pole / Stainless steel (SUS304)
  • Caster(mm)
    Elastomer Type (with Diagonal Stoppers)
  • Load Resistance
    Approx. 192 kg
  • Footnotes
    Maximum Outer Dimensions (including bumper), 64 mm plus with opening and depth. Height is included for Caster.
  • Capacity
    1 unit
Part Number
3-419-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 28,429.39

WAGON/CHAIR 1 Piece(s) 17 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1