(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Start-up cart

Start-up cart

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7679-02

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X825
  • Shelf Spacing(mm)
    300
  • Manufacturer Product Name
    Standing cart M-3V-M 3 tiers
  • Manufacturer Model Number
    M-3V-M
  • JAN Code
    4562108476263
  • Weight(kg)
    10
  • Detailed Material
    Main body / Stainless steel (SUS442M3)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 10 kg/shelf
  • Specifications
    3 Tiers
  • Features
    Superior in rustproofing and durability.
  • Capacity
    1 unit
Part Number
2-7679-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 27,667.00

฿ 22,133.60

WAGON/CHAIR 1 Piece(s) 60 Day(s) 1 unit

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X825
  • Shelf Spacing(mm)
    300
  • Manufacturer Product Name
    Standing cart M-3V-M 3 tiers
  • Manufacturer Model Number
    M-3V-M
  • JAN Code
    4562108476263
  • Weight(kg)
    10
  • Detailed Material
    Main body / Stainless steel (SUS442M3)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 10 kg/shelf
  • Specifications
    3 Tiers
  • Features
    Superior in rustproofing and durability.
  • Capacity
    1 unit

Product Description

It has excellent rust prevention properties and durability.
The diagonal casters have brakes.

Specifications of 2-7679-02

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X825
  • Shelf Spacing(mm)
    300
  • Manufacturer Product Name
    Standing cart M-3V-M 3 tiers
  • Manufacturer Model Number
    M-3V-M
  • JAN Code
    4562108476263
  • Weight(kg)
    10
  • Detailed Material
    Main body / Stainless steel (SUS442M3)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 10 kg/shelf
  • Specifications
    3 Tiers
  • Features
    Superior in rustproofing and durability.
  • Capacity
    1 unit
Part Number
2-7679-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 27,667.00

฿ 22,133.60

WAGON/CHAIR 1 Piece(s) 60 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1