(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Bench

Combination Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4054-03

  • Product Type
    Cart/Wagon
  • Material
    Wood
  • Size(mm)
    -
  • Type
    Front power panel
  • Manufacturer Product Name
    Combination Bench Front Power Panel
  • Manufacturer Model Number
    Front power panel
  • JAN Code
    4560111772938
  • Accessory
    3P Outlet x 3 pcs / With Safety Fuse
  • Specifications
    Front power panel
  • Power cord length
    Approximately 2.8 m (3P plug)
  • Features
    They can be freely combined and added depending on the purpose. The working surface is antimicrobial treated and finished with soft edges.
  • Capacity
    1 pc.
Part Number
3-4054-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 7,273.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Wood
  • Size(mm)
    -
  • Type
    Front power panel
  • Manufacturer Product Name
    Combination Bench Front Power Panel
  • Manufacturer Model Number
    Front power panel
  • JAN Code
    4560111772938
  • Accessory
    3P Outlet x 3 pcs / With Safety Fuse
  • Specifications
    Front power panel
  • Power cord length
    Approximately 2.8 m (3P plug)
  • Features
    They can be freely combined and added depending on the purpose. The working surface is antimicrobial treated and finished with soft edges.
  • Capacity
    1 pc.

Product Description

Combination and addition are freely possible according to the purpose. The working surface is antimicrobial treated and finished with soft edges.

Specifications of 3-4054-03

  • Product Type
    Cart/Wagon
  • Material
    Wood
  • Size(mm)
    -
  • Type
    Front power panel
  • Manufacturer Product Name
    Combination Bench Front Power Panel
  • Manufacturer Model Number
    Front power panel
  • JAN Code
    4560111772938
  • Accessory
    3P Outlet x 3 pcs / With Safety Fuse
  • Specifications
    Front power panel
  • Power cord length
    Approximately 2.8 m (3P plug)
  • Features
    They can be freely combined and added depending on the purpose. The working surface is antimicrobial treated and finished with soft edges.
  • Capacity
    1 pc.
Part Number
3-4054-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 7,273.00

WAGON/CHAIR 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1