Medicine Tray, External Dimensions 388x283x125 mm

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · It can be used safely, since it will not spill outwards even if the bottle breaks.
    · The corners of the tray are rounded for convenient insertion and removal.
    · Bolts can be managed in greater detail by adding partitions.
    · Storable Quantity: Bottles up to φ78 mm (500 ml Equivalent) = 12 Bottles, Bottles up to φ60 mm (100 ml Equivalent) = 20 Bottles (with Vertical and Horizontal Partitions 1 Each), Bottles up to φ110 mm (1,000 ml Equivalent) = 4 Bottles
    [Material]
    · PP (Polypropylene)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat